Publikovat produkty
Benchmark Clear Pine Cladding - USA
Benchmark Clear Pine Cladding - USA
Benchmark Clear Pine Cladding - USA
Benchmark Clear Pine Cladding - USA
Benchmark Clear Pine Cladding - USA
    Thermory

    Benchmark Clear Pine Cladding - USA

    Our Benchmark Clear Pine Cladding is knot free with a beautiful golden-brown tone. Each and every board is unique, with its own natural grain. In addition to adding to the wood’s aesthetic appeal, thermal modification improves its dimensional stability and increases its durability, which is important when using the wood outdoors.

    A long as the correct installation techniques are used, thermally modified radiata pine is rot resistant for  15+ years. To further improve its durability, we recommend treating the cladding on all four sides with oil or paint prior to installation. We offer various profiles, including profiles that allow for hidden fixing and make it super easy to install your cladding with a flawless finish.

    Thermally modified wood is a natural, durable and environmentally friendly choice.

    Specifikace
    • Application: Cladding Finish: Unoiled

      Species: Radiate Pine

      Texture: Smooth, Brushed

      Modification level: Intense Installation types: Visible, hidden 

      Use: Exterior, interior Installation methods: Screws, clips, PaCS Clad

      Durability class: 2

      (15+ years’ protection against wood decay)

    Technická specifikace
    • Jedinečná ref. hodnotaradiatapine-cladding-usa
    • Skupina výrobkůCladding
    • Skupina produktůRadiata Pine
    • TypObjekt
    • Datum zveřejnění2022-03-28
    • Číslo vydání1
    Související
    • Hlavní materiálThermally Modified Wood
    • Vedlejší materiálDřevo
    • Navrženo vEstonsko
    • Vyrobeno vEstonsko
    Klasifikace
    • Kategorie BIMobjectStěny - Opláštění