Publikovat produkty
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™
Porcelain Pavers - Terrazzo Series™

    Porcelain Pavers - Terrazzo Series™

    Terrazzo Effect

    Designed to mimic the natural beauty of granite, Terrazzo Series™ porcelain pavers gives the surface a granite-like appearance which adds slip resistant qualities to the paver.  The modern, sleek, terrazzo look of Granite-Tech™ pavers are the ideal choice for any contemporary project, commercial or residential.

    Terrazzo Series™ porcelain pavers are produced under extreme hydraulic pressure by bonding crushed granite & limestone together within a color cement matrix duplicating the forces of nature. The pavers are then ground to expose the beauty of the natural granite chips and can be honed or shot blasted resulting in a granite-like, slip resistant & high strength paver. Matching pool copings are also available.

    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Specifikace
    • Standard Sizes:
      24”x 24″
      12″x 24
      Thickness: 3/4″
      Weight: 9 lbs per sq.ft;

      Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal, porcelain tile, porcelain tiles, outdoor pavers, outdoor tiles, paver stone, paver stones

    Technická specifikace
    • Jedinečná ref. hodnotatile-tech-porcelain-pavers-terrazzo-series
    • Skupina výrobkůPorcelain Roof Pavers
    • Skupina produktůTerrazzo Series
    • TypObjekt
    • Datum zveřejnění2020-06-22
    • Číslo vydání1
    • Výška (palce)23.4
    • Šířka (palce)23.4
    • Hloubka (palce)0.75
    Související
    • Hlavní materiálPorcelán
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    • Čistá hmotnost (lb)9
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Dlažba & Kameny
    • Název UNSPSCTiles and flagstones
    • Kód UNSPSC301317
    • Kód Uniclass 2015Pr_25_93_60_09
    • Popis Uniclass 2015Clay pavers
    • Kód CSI MasterFormat 201407 76 00
    • Název CSI MasterFormat 2014Roof Pavers
    • Číslo OmniClass23-13 41 19 11
    • Název OmniClassRoof Pavers