Publikovat produkty
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control
    Titan

    Titan 10000 BTU Portable Air Conditioner with Remote Control Dehumidifier and Cooling Fan For Rooms Up To 350 sq ft With Remote Control

    Features

    • Four (4) individual operational modes : Auto,Cool,Dehumidify and Fan. Fan comes with three (3) adjustable speeds. For indoor space up to 350 sq. ft.
    • Easy, non-permanent installation. Remote control, extendable exhaust hose (4.9ft), and plastic window kit (27-48") included
    • Adjustable temperature (62 - 88F), 24-hour programmable timer,56 pints per day max. dehumidifying capacity.
    • Power supply 115V/60Hz, power cord length 7.5ft, plug type LCDI, refrigerant type R410A.
    • UL listed.

    As Featured On Amazon.com

    #A/C #AC #air condition #cooling #portable

    Technická specifikace
    • Jedinečná ref. hodnotaTitan-10000BTU-Portable-Air-Conditioner
    • Skupina výrobkůPortable Air Conditioners
    • Skupina produktůPortable Air Conditioners
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-10
    • Číslo vydání1
    • Výška (palce)27.6
    • Šířka (palce)17.9
    • Hloubka (palce)14.4
    Související
    • Hlavní materiálOstatní
    • Navrženo vSpojené státy americké
    • Čistá hmotnost (lb)62.8
    Klasifikace
    • Kategorie BIMobjectHVAC - Klimatizace
    • Název UNSPSCAir conditioners
    • Kód UNSPSC40101701
    • Kód CSI MasterFormat 201423 00 00
    • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Číslo OmniClass23-33 39 11 11
    • Název OmniClassRoom Air Conditioners

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké