Publikovat produkty
Carla - spiral stairs for industry by TLC
Carla - spiral stairs for industry by TLC
Carla - spiral stairs for industry by TLC
    Inter TLC AB

    Carla - spiral stairs for industry by TLC

    Carla is TLC Group product from the developed family of modular stairs. Our engineers have managed to create modular spiral staircase. Thanks to a wide range of variants the spiral staircases can be easily adjusted to the customer's needs, which guarantees time saving during the realisation of the order. The main advantage of the industrial spiral staircases is the possibility to maximise the available space in rooms with limited space. They find their application e.g. in logistics, storage or production halls.

    CARLA ADVANTAGES: 

    • Low price of the project realisation
    • Time-saving - easy assembly basing on screw connectors only
    • Right and left-hand spiral staircase
    • Safety railing
    • High quality realisation - resistant to external factors
    • Safety and stability of the steps - high quality materials
    Specifikace
      • max workload 3 kN/m2
      • According to EN ISO 14122-3 standard
      • Material: steel S355 MC / S235 JR
      • Hot-dip galvanized / powder painting
      • Stair radius 900, 1000, 1100 mm
      • Height range 320 - 6000 mm
      • Assembly options:
        • Straight ahead
        • To the right or left
        • Assembly without platform


    Technická specifikace
    • Jedinečná ref. hodnotacarla-spiral-stairs-for-industry-by-tlc
    • Skupina výrobkůIndustrial stairs
    • Skupina produktůIndustrial stairs
    • TypObjekt
    • Datum zveřejnění2022-02-08
    • Číslo vydání1
    • Výška (mm)6000
    Související
    • Hlavní materiálOcel
    • Navrženo vPolsko
    • Vyrobeno vPolsko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Schodiště
    • Klasifikace IFCSchodiště