Publikovat produkty
FMS-1650 Room Pressure Controller
Triatek

FMS-1650 Room Pressure Controller

Triatek’s FMS-1650 Room Pressure Controller controls the airflow patterns, temperature, humidity, and room pressure of a critical space. It protects patients, visitors, and healthcare workers by mitigating dangerous airborne pathogens, and enables your facility adhere to CDC®, ANSI®, ASHRAE®, and OSHA® standard guidelines for healthcare ventilation.


The FMS-1650 features a color-coded, user-friendly, modern touchscreen that simultaneously displays:

  • Room pressure
  • Humidity
  • Air changes
  • Room/alarm status
  • Temperature
  • Temperature

The FMS-1650 is ideal for isolation rooms, surgery suites, clean rooms, laboratory spaces, and other similar critical environments. It is available in surface mount or the sleek stainless steel flush mount for busy hallways. The FMS-1650 easily integrates into any building automation system. Triatek offers the FMS-1650 for the BACnet® and Metasys® N2 networks.

* The FMS-1650L has been discontinued. If you need a LonWorks® FMS Room Pressure Controller, please see the FMS-1655L Room Pressure Controller.

Technická specifikace
  • Jedinečná ref. hodnotatriatek-009
  • Skupina výrobkůClimate Control (HVAC)
  • Skupina produktůRoom Pressure Controller
  • TypObjekt
  • Datum zveřejnění2016-10-28
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectHVAC - Ovládací panely
  • Kód CSI MasterFormat 201423 09 13
  • Název CSI MasterFormat 2014Instrumentation and Control Devices for HVAC

Dostupnost regionu

Severní Amerika
Spojené státy americké