25U SmartRack Standard Depth Server Rack Enclosure Cabinet with doors and side panels25U SmartRack Standard Depth Server Rack Enclosure Cabinet with doors and side panels
Zobrazit předchozí obrázky
Zobrazit další obrázky
Tripp Lite

25U SmartRack Standard Depth Server Rack Enclosure Cabinet with doors and side panels

Tripp Lite’s SR25UB premium SmartRack Enclosure Cabinet is packed with features designed to simplify rack equipment installations and rack equipment maintenance: top and bottom cable routing ports, perforated door and side panels to promote efficient airflow, adjustable vertical mounting rails and more. And as part of the SmartRack family, the SR25UB is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement. The SR25UB ships fully assembled for quick installation and comes with a 5-year warranty. The SR25UB has 25U of capacity and is compatible with all standard 19-inch rack equipment. The front and rear pairs of vertical rails feature square mounting holes and are numbered by rack space for easy reference. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 4 to 37 inches. Adjustment is quick and convenient: simply unscrew the rails, slide them to the desired depth and restore the screws. The rails feature square mounting holes and are capable of supporting up to 3000 lb of equipment with included installation hardware (2250-lb rolling capacity). With a locking, reversible front door and locking, removable side panels, SR25UB provides safe, secure installation for all equipment. This prevents unauthorized access to installed equipment while making it easy for authorized personnel to perform inspections, maintenance and equipment replacement.
Specifikace
  • Brand Name SMARTRACK™
    Rack Type Enclosure
    Rack Style Floor-Standing
    Rack Height (U Spaces) 25
    Maximum Device Depth (in.) 37
    Maximum Device Depth (cm) 94.0
    Minimum Device Depth (in.) 4
    Minimum Device Depth (cm) 10.16
    Shipping Dimensions (hwd / in.) 55 x 27.75 x 47
    Shipping Dimensions (hwd / cm) 139.7 x 70.48 x 119.38
    Shipping Weight (lbs.) 237
    Shipping Weight (kg) 106.65
    Unit Dimensions (hwd / in.) 49 x 23.63 x 43
    Unit Dimensions (hwd / cm) 124.46 x 60.02 x 109.22
    Unit Weight (lbs.) 195
    Unit Weight (kg) 88
    Color Black
    Weight Capacity - Stationary (lbs.) 3000
    Weight Capacity - Rolling (lbs.) 2250
    Weight Capacity - Stationary (kg) 1360.8
    Weight Capacity - Rolling (kg) 1020.6
    Factory Preset Rack Depth (in.) 27.75
    Factory Preset Rack Depth (cm) 70.49
    Grounding Lug Front and back door frames
    Certifications UL60950; RoHS; CE
    Approvals EIA/ECA-310-E
    Product Warranty Period (Worldwide) 5-year limited warranty
Technická specifikace
  • Jedinečná ref. hodnotaSR25UB
  • Skupina výrobkůCabinets & Open-Frame Racks
  • Skupina produktůRack Enclosure Cabinets
  • TypObjekt
  • Datum zveřejnění2017-08-02
  • Číslo vydání1
  • Výška (palce)49
  • Šířka (palce)23.63
  • Hloubka (palce)43
Související
  • Hlavní materiálOcel
  • Vedlejší materiálOcel
  • Navrženo vSpojené státy americké
  • Vyrobeno vČína
  • Čistá hmotnost (lb)195
Klasifikace
  • Kategorie objektu BIMElektronika - IT vybavení
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCElectrical equipment and components and supplies
  • Kód UNSPSC3912
  • Kód Uniclass 1.4JY65
  • Popis Uniclass 1.4 Electrical accessories
  • Kód Uniclass 2.0EE-70
  • Popis Uniclass 2.0Electrical Elements
  • Kód Uniclass 2015En_70_30
  • Popis Uniclass 2015Electricity distribution and transmission entities
  • Referenční kód NBS70
  • Referenční popis NBSElectrical Elements
  • Kód CSI MasterFormat 201433 80 00
  • Název CSI MasterFormat 2014Communications Utilities
  • Číslo OmniClass23-37 11 15
  • Kód CSI UniFormat IID5010
  • Název CSI UniFormat IIElectrical Service and Distribution

Dostupnost regionu

Evropa Severní Amerika Asie Afrika Oceánie Jižní Amerika
Albánie
Anguilla
Afghánistán
Egypt
Americká Samoa
Argentina
Andorra
Antigua a Barbuda
Bahrain
Alžírsko
Austrálie
Bolívie
Rakousko
Aruba
Írán
Angola
Cookovy ostrovy
Brazílie
Bělorusko
Barbados
Irák
Benin
Federativní státy Mikronésie
Chile
Belgie
Belize
Izrael
Botswana
Fidži
Kolumbie
Bosna a Hercegovina
Bermudské ostrovy
Jordánsko
Burkina Faso
Francouzská Polynésie
Ekvádor
Bulharsko
Britské Panenské ostrovy
Kuvajt
Burundi
Guam
Falklandy (Malvíny)
Chorvatsko
Kanada
Libanon
Kamerun
Kiribati
Francouzská Guyana
Kypr
Karibské Nizozemsko
Omán
Kapverdy
Marshallovy ostrovy
Guyana
Česká republika
Kajmanské ostrovy
Palestinská území
Středoafrická republika
Nauru
Paraguay
Dánsko
Svatý Martin
Katar
Čad
Nová Kaledonie
Peru
Estonsko
Kostarika
Saúdská Arábie
Komorské ostrovy
Nový Zéland
Surinam
Faerské ostrovy
Kuba
Sýrie
Pobřeží slonoviny
Niue
Uruguay
Finsko
Curaçao
Turecko
Demokratická republika Kongo
ostrov Norfolk
Venezuela
Francie
Dominika
Spojené arabské emiráty
Džibuti
Severní Mariany
Německo
Dominikánská republika
Jemen
Rovníková Guinea
Palau
Gibraltar
Salvador
Arménie
Eritrea
Papua-Nová Guinea
Řecko
Grónsko
Ázerbájdžán
Etiopie
Pitcairnovy ostrovy
Guernsey
Grenada
Bangladéš
Gabon
Samoa
Maďarsko
Gaudeloupe
Bhútán
Ghana
Šalamounovy ostrovy
Island
Guatemala
Britské indickoocenánské území
Guinea
Východní Timor
Irsko
Haiti
Brunej
Guinea Bissau
Tokelau
ostrov Man
Honduras
Kambodža
Keňa
Tonga
Itálie
Jamajka
Čína
Lesotho
Tuvalu
Jersey
Martinik
Vánoční ostrov
Libérie
United States Minor Outlying Islands
Lotyšsko
Mexiko
Kokosové ostrovy
Lybie
Wallis a Futuna
Lichtenštejnsko
Montserrat
Gruzie
Madagaskar
Vanuatu
Litva
Nikaragua
Hongkong
Malawi
Lucembursko
Panama
Indie
Mali
Makedonie
Portoriko
Indonésie
Mauritánie
Malta
Svatý Kryštof a Nevis
Japonsko
Mauricius
Moldavsko
Svatá Lucie
Kazachstán
Mayotte
Monako
Saint-Pierre a Miquelon
Kyrgyzstán
Maroko
Černá Hora
Svatý Vincenc a Grenadiny
Laos
Mosambik
Nizozemsko
Svatý Bartoloměj
Macao
Namibie
Norsko
Svatý Martin
Malajsie
Niger
Polsko
Bahamy
Maledivy
Nigérie
Portugalsko
Trinidad a Tobago
Mongolsko
Kongo
Rumunsko
ostrovy Turks a Caicos
Myanmar (Barma)
Réunion
Rusko
Pannenske Ostrovy
Nepál
Rwanda
San Marino
Spojené státy americké
Korejská lidově demokratická republika
Svatá Helena
Srbsko
Pákistán
Svatý Tomáš a Princův ostrov
Slovensko
Filipíny
Senegal
Slovinsko
Singapur
Seychely
Španělsko
Korejská republika
Sierra Leone
Jan Mayen
Šrí Lanka
Somálsko
Švédsko
Tchaj-wan
Jihoafrická republika
Švýcarsko
Tádžikistán
Jižní Súdán
Ukrajina
Thajsko
Súdán
Velká Británie
Turkmenistán
Svazijsko
Vatikán
Uzbekistán
Tanzánie
Ålandy
Vietnam
Gambie
Togo
Tunisko
Uganda
Západní Sahara
Zambie
Zimbabwe