48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels
Zobrazit předchozí obrázky
Zobrazit další obrázky
Tripp Lite

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels

SmartRack enclosures are designed for secure, high density server and networking applications in IT environments. Designed with provisions to integrate cooling, power distribution and cable management, SmartRack enclosures make ideal homes for mission-critical equipment. Vendor-neutral square hole/cage nut mounting for guaranteed compatibility with all EIA-310-D compliant 19" equipment. Enclosures ship fully assembled for rapid deployment and roll into place on heavy-duty casters. Toolless mounting slots allow quick installation of PDUs and vertical cable managers. Adjustable mounting rails include an easy-view depth index to eliminate time-consuming measurements. Lightweight modular doors and side panels provide safe, convenient service access. Integrated baying tabs facilitate combining enclosures in rows for standard data center baying applications. SmartRack enclosures hold up to 3000 lbs and support cooling, cable management, power distribution and monitoring features that keep critical servers and network equipment operating nonstop. Perforated doors permit massive front to rear airflow that exceeds servers manufacturer requirements. Enclosures are fully compatible with hot-aisle/cold-aisle data center configurations.
Specifikace
  • Rack Height 48U
    Unit Dimensions (hwd / in.) 89 x 23.63 x 43

    Maximum Device Depth (in.) 37
    Minimum Device Depth (in.) 4
    Shipping Dimensions (hwd / in.) 95.00 x 26.00 x 45.00
    Shipping Weight (lbs.) 357.00

    Unit Weight (lbs.) 309
    Color Black
    Weight Capacity - Stationary (lbs.) 3000
    Weight Capacity - Rolling (lbs.) 2250
    Factory Preset Rack Depth (in.) 27.75
    Grounding Lug Front and Back door frames
    Built-in Cable Management No
    Certifications UL60950; RoHS; CE; IP20 Protection Rating
    Approvals EIA/ECA-310-E
    Product Warranty Period (Worldwide) 5-year limited warranty

Technická specifikace
  • Jedinečná ref. hodnotaSR48UB
  • Skupina výrobkůCabinets & Open-Frame Racks
  • Skupina produktůRack Enclosure Cabinets
  • TypObjekt
  • Datum zveřejnění2019-08-08
  • Číslo vydání1
  • Výška (palce)89
  • Šířka (palce)23.63
  • Hloubka (palce)43
Související
  • Hlavní materiálOcel
  • Vedlejší materiálOcel
  • Navrženo vSpojené státy americké
  • Vyrobeno vČína
  • Čistá hmotnost (lb)309
Klasifikace
  • Kategorie objektu BIMElektronika - IT vybavení
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCElectrical equipment and components and supplies
  • Kód UNSPSC3912
  • Kód Uniclass 1.4JY65
  • Popis Uniclass 1.4 Electrical accessories
  • Kód Uniclass 2.0EE-70
  • Popis Uniclass 2.0Electrical Elements
  • Kód Uniclass 2015En_70
  • Popis Uniclass 2015Electrical power generation and distribution entities
  • Referenční kód NBS70
  • Referenční popis NBSElectrical Elements
  • Kód CSI MasterFormat 201433 80 00
  • Název CSI MasterFormat 2014Communications Utilities
  • Číslo OmniClass23-35 31 27
  • Kód CSI UniFormat IID5010
  • Název CSI UniFormat IIElectrical Service and Distribution

Dostupnost regionu

Evropa Severní Amerika Asie Afrika Oceánie Jižní Amerika
Albánie
Anguilla
Afghánistán
Egypt
Americká Samoa
Argentina
Andorra
Antigua a Barbuda
Bahrain
Alžírsko
Austrálie
Bolívie
Rakousko
Aruba
Írán
Angola
Cookovy ostrovy
Brazílie
Bělorusko
Barbados
Irák
Benin
Federativní státy Mikronésie
Chile
Belgie
Belize
Izrael
Botswana
Fidži
Kolumbie
Bosna a Hercegovina
Bermudské ostrovy
Jordánsko
Burkina Faso
Francouzská Polynésie
Ekvádor
Bulharsko
Britské Panenské ostrovy
Kuvajt
Burundi
Guam
Falklandy (Malvíny)
Chorvatsko
Kanada
Libanon
Kamerun
Kiribati
Francouzská Guyana
Kypr
Karibské Nizozemsko
Omán
Kapverdy
Marshallovy ostrovy
Guyana
Česká republika
Kajmanské ostrovy
Palestinská území
Středoafrická republika
Nauru
Paraguay
Dánsko
Svatý Martin
Katar
Čad
Nová Kaledonie
Peru
Estonsko
Kostarika
Saúdská Arábie
Komorské ostrovy
Nový Zéland
Surinam
Faerské ostrovy
Kuba
Sýrie
Pobřeží slonoviny
Niue
Uruguay
Finsko
Curaçao
Turecko
Demokratická republika Kongo
ostrov Norfolk
Venezuela
Francie
Dominika
Spojené arabské emiráty
Džibuti
Severní Mariany
Německo
Dominikánská republika
Jemen
Rovníková Guinea
Palau
Gibraltar
Salvador
Arménie
Eritrea
Papua-Nová Guinea
Řecko
Grónsko
Ázerbájdžán
Etiopie
Pitcairnovy ostrovy
Guernsey
Grenada
Bangladéš
Gabon
Samoa
Maďarsko
Gaudeloupe
Bhútán
Ghana
Šalamounovy ostrovy
Island
Guatemala
Britské indickoocenánské území
Guinea
Východní Timor
Irsko
Haiti
Brunej
Guinea Bissau
Tokelau
ostrov Man
Honduras
Kambodža
Keňa
Tonga
Itálie
Jamajka
Čína
Lesotho
Tuvalu
Jersey
Martinik
Vánoční ostrov
Libérie
United States Minor Outlying Islands
Lotyšsko
Mexiko
Kokosové ostrovy
Lybie
Wallis a Futuna
Lichtenštejnsko
Montserrat
Gruzie
Madagaskar
Vanuatu
Litva
Nikaragua
Hongkong
Malawi
Lucembursko
Panama
Indie
Mali
Makedonie
Portoriko
Indonésie
Mauritánie
Malta
Svatý Kryštof a Nevis
Japonsko
Mauricius
Moldavsko
Svatá Lucie
Kazachstán
Mayotte
Monako
Saint-Pierre a Miquelon
Kyrgyzstán
Maroko
Černá Hora
Svatý Vincenc a Grenadiny
Laos
Mosambik
Nizozemsko
Svatý Bartoloměj
Macao
Namibie
Norsko
Svatý Martin
Malajsie
Niger
Polsko
Bahamy
Maledivy
Nigérie
Portugalsko
Trinidad a Tobago
Mongolsko
Kongo
Rumunsko
ostrovy Turks a Caicos
Myanmar (Barma)
Réunion
Rusko
Pannenske Ostrovy
Nepál
Rwanda
San Marino
Spojené státy americké
Korejská lidově demokratická republika
Svatá Helena
Srbsko
Pákistán
Svatý Tomáš a Princův ostrov
Slovensko
Filipíny
Senegal
Slovinsko
Singapur
Seychely
Španělsko
Korejská republika
Sierra Leone
Jan Mayen
Šrí Lanka
Somálsko
Švédsko
Tchaj-wan
Jihoafrická republika
Švýcarsko
Tádžikistán
Jižní Súdán
Ukrajina
Thajsko
Súdán
Velká Británie
Turkmenistán
Svazijsko
Vatikán
Uzbekistán
Tanzánie
Ålandy
Vietnam
Gambie
Togo
Tunisko
Uganda
Západní Sahara
Zambie
Zimbabwe