Publikovat produkty
Vaddio RoboSHOT 20 UHD OneLINK Bridge System
Vaddio RoboSHOT 20 UHD OneLINK Bridge System
Vaddio RoboSHOT 20 UHD OneLINK Bridge System
Vaddio RoboSHOT 20 UHD OneLINK Bridge System
Vaddio RoboSHOT 20 UHD OneLINK Bridge System
    Vaddio

    Vaddio RoboSHOT 20 UHD OneLINK Bridge System

    • RoboSHOT 20 UHD OneLINK Bridge System 999-9950-200.
    • Converts any conference room to a BYOD environment, delivering a USB stream for soft conferencing clients.
    • Incorporates Vaddio's market-leading AV Bridge functionality, connecting professional AV equipment to PC applications via USB 3.0 media stream.
    • Simple, clutter-free camera installation - power, control, video, and streaming over one Cat-5e or better cable.
    • Extends installation distance for HDBaseT cameras up to 100 m (328 ft.).

    As Featured on Amazon.com

    #Vaddio #RoboSHOT #HDCamera #USBCamera

    Specifikace
    • Specifications

      Color: Silver & Black
      Certifications: CE Approved, FCC Approved, UL Listed, TAA Compliant
      Product Width:  Camera: 8" (20.3 cm) OneLINK: 8.38" (21.3 cm)
      Product Height:  Camera: 7.87" (20 cm) OneLK: 1.72" (4.37 cm)
      Product Depth:  Camera: 7.71" (19.6 cm) OneLINK: 6" (15.2 cm)
      Product Weight:  6 lbs (2.72 kg)
      Signal Type: 3G-SDI, HDMI, USB 3.0, RS-232, Audio, IP-Streaming
      Power Type: OneLINK
      Input Ports: : HDbT
      Output Ports: 3G-SDI, HDMI, USB 3 Type B, IP-Streaming
      Zoom20x
      Field of View: 74° Wide End to 4.8° Tele End
      Estimated Room Size: Large Conference Room, Large Venue
      Minimum Illumination: 3.0 Lux (F1.8)
      Browser-based User Interface for Remote Control: Built-in
      Control Method: Web UI, Telnet, RS-232 and IR Remote

    Technická specifikace
    • Jedinečná ref. hodnotaVaddio-RoboSHOT-20-UHD-OneLINK-Bridge-System
    • Skupina výrobkůVideo Camera
    • Skupina produktůSystem
    • TypObjekt
    • Datum zveřejnění2019-03-13
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectElektronika - Zabezpečení, kamery a příslušenství
    • Název UNSPSCVideo and combination video and audio presentation equipment and hardware and controllers
    • Kód UNSPSC451118
    • Kód CSI MasterFormat 201411 52 00
    • Název CSI MasterFormat 2014Audio-Visual Equipment
    • Číslo OmniClass23-37 15 11
    • Název OmniClassCameras

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké