Publikovat produkty
Season Sofa - Composition 3
Season Sofa - Composition 3
Season Sofa - Composition 3
Season Sofa - Composition 3
    viccarbe
    Archivovány

    Season Sofa - Composition 3

    4.8 out of 5 stars4.8(15 reviews)
    Innovative system of modular sofas. Season sofa allows multiple combinations to foster collaboration in all its means. The versatile sofa has an almost sculptural feel, bringing the lounging experience to the next level. A great piece for waiting areas, break rooms and lounging spots in offices, hotels, airports, retail stores and educational centres. Season sofa is available in multiple finishes. Includes an optional technical band at footrest height, making it more durable and resistant to hard use.
    Specifikace
    • Interior structure in solid wood and perforated top of microparticles low in formaldehyde. To produce this pieces Viccarbe is using wood from certified sustainable forestry sources. Expanded polyurethane foam in different densities. Fabric or leather. Upholstery protection (grey technical fabric). Height equalising legs.
    Technická specifikace
    • Jedinečná ref. hodnotaSeason-Sofa-Composition-3
    • Skupina výrobkůSeason
    • Skupina produktůSeason Sofa
    • TypObjekt
    • Datum zveřejnění2021-06-01
    • Číslo vydání1
    • Výška (mm)740
    • Šířka (mm)2770
    Související
    • Hlavní materiálPotah
    • Vedlejší materiálDřevo
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie objektu BIMNábytek - Pohovky