Publikovat produkty
IB8377-H Bullet Network Camera
VIVOTEK

IB8377-H Bullet Network Camera

VIVOTEK’s IB8377-H is an outdoor-ready 4-Megapixel IR bullet network camera offering 30 fps at 2688x1520 superb image quality. Enabled with WDR Pro technology (supports up to 3.6MP, 24 fps @ 2560x1440) and a 2.8 ~ 12 mm vari-focal lens, the IB8377-H is capable of providing improved visibility in high contrast environments. In order to adapt to constantly changing outdoor lighting conditions, the IB8377H features a removable IR-cut filter as well as IR illuminators effective up to 30 meters for superior image quality around the clock. The camera is also armed with a weather-proof IP66- and vandal proof IK10-rated housing, helping the camera body to withstand both harsh conditions and acts of vandalism. The IB8377-H features VIVOTEK's sophisticated Smart Stream II technology, allowing the camera to optimize image quality for desired regions, and thus ensuring maximum efficiency of bandwidth usage and savings of up to 50% on bandwidth and storage requirements. With other advanced features such as video rotation, defog, a dedicated MicroSD/SDHC/SDXC card slot, and VIVOTEK's 32-channel recording software, the all-in-one IB8377-H is ideal for various outdoor surveillance needs.
Specifikace
  • Key Features: 4-Megapixel CMOS Sensor 30 fps @ 2688x1520 Real-time H.264, MJPEG Compression (Dual Codec) Removable IR-cut Filter for Day & Night Function Built-in IR Illuminators, Effective up to 30 Meters Smart IR Technology to Avoid Overexposure WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments (supports up to 3.6MP, 24 fps @ 2560x1440) Smart Stream II to Optimize Bandwidth Efficiency 3D Noise Reduction Weather-proof IP66-rated and Vandal-proof IK10-rated Housing Built-in 802.3af Compliant PoE Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage Supports ONVIF Standard to Simplify Integration and Enhance Interoperability
Technická specifikace
  • Jedinečná ref. hodnotavivotek-ib8377-h
  • Skupina výrobkůVideo Surveillance
  • Skupina produktůBullet Cameras
  • TypObjekt
  • Datum zveřejnění2018-05-11
  • Číslo vydání2
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vTchaj-wan
Klasifikace
  • Kategorie BIMobjectElektronika - Zabezpečení, kamery a příslušenství
  • Klasifikace IFCDiskriétní příslušenství
  • Kód ETIMEC001511
  • Název ETIMCamera for monitoring system
  • Název UNSPSCSecurity cameras
  • Kód UNSPSC46171610
  • Kód Uniclass 2015Pr_60_75_86
  • Popis Uniclass 2015Surveillance cameras, monitors and ancillaries
  • Kód CSI MasterFormat 201428 16 33.13
  • Název CSI MasterFormat 2014Intrusion Detection Interfaces to Remote Monitoring
  • Číslo OmniClass23-37 15 11 11
  • Název OmniClassAnalog Cameras
  • Kód CSI UniFormat IID5030
  • Název CSI UniFormat IICommunications & Security

Dostupnost regionu

Severní Amerika
Anguilla
Antigua a Barbuda
Aruba
Bahamy
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Curaçao
Dominika
Dominikánská republika
Gaudeloupe
Grenada
Grónsko
Guatemala
Haiti
Honduras
Jamajka
Kajmanské ostrovy
Kanada
Karibské Nizozemsko
Kostarika
Kuba
Martinik
Mexiko
Montserrat
Nikaragua
ostrovy Turks a Caicos
Panama
Pannenske Ostrovy
Portoriko
Saint-Pierre a Miquelon
Salvador
Spojené státy americké
Svatá Lucie
Svatý Bartoloměj
Svatý Kryštof a Nevis
Svatý Martin
Svatý Martin
Svatý Vincenc a Grenadiny
Trinidad a Tobago