Pro poskytování našich služeb používáme cookies. Používáním našich služeb souhlasíte s naším použitím cookies.
;

V3-203B-1 High Volume Bottler

Číslo položky: V3-203B-1
Výrobce: Vivreau Advanced Water Systems
Kategorie produktu: Table Water Bottling System
Skupina produktu: Integrated Unit
Datum publikování: 2018-05-01
Číslo vydání: 1
Typ: Objekt
The base unit of this drinking water dispenser is installed beneath the work surface with dispense tap and drip tray fitted to the work surface immediately above.
  • Dispenses chilled still water
  • Substantially reduce costs of purchasing pre-bottled mineral waters
  • Re-usable glass bottles in 425ml, 500ml, 750ml and 1 liter sizes
  • Bottles can be personalized
  • Save the environment - eliminate regular deliveries as well as the disposal of empty bottles and packaging
  • High performance ice bank refrigeration system capable of delivering very high volumes of chilled water at low temperatures, particularly at peak demand times
  • Power saving option to reduce electricity
  • Eliminate any storage issues
  • Purpose designed bottle washing trays designed to fit most commercial dishwashers
  • Removable tap nozzles for ease of cleaning and sanitizing
  • Stainless steel drip tray

Frequency: 60 Hz

Minimum Water Pressue: 50.00 psi

Minimum Water Flow: 80 GPH

Voltage: 120 V


Materiál hlavní:
Sekundární materiál:
Navrženo: United States
Vyrobeno: United States

BIMobject kategorie: Kuchyně - Kohoutky a směšovače
Uniclass 2.0 Kód: SS-55-70
Uniclass 2.0 Popis: Water Distribution And Supply Systems
Uniclass 2015 Kód: Ss_55_70
Uniclass 2015 Popis: Water distribution and supply systems
NBS Reference Kód: 55-70
NBS Reference Popis: Water Distribution And Supply Systems
CSI MasterFormat 2014 Code: 41 41 19.19
CSI MasterFormat 2014 Title: Bottle Fillers
Číslo OmniClass: 23-21 21 25 13
Název OmniClass: Commercial Bottled Water Dispensers
Tento produkt je k dispozici v:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny