Publikovat produkty
KNX sun shading actuator SA 4M230.8 AP

KNX sun shading actuator SA 4M230.8 AP

WAREMA KNX actuators control sun shading drives and power consumers with individual parameterisation, taking user interventions into account. 2 to 8 sun shading drives can be controlled independently of each other with 24 V DC, 230 V AC or SMI and SMI LoVo. The manual override operation is uniquely controlled via smartphone app (Bluetooth LE). Easily changeable miniature fuses ensure optimal line protection of the connected components. (Venetian blind) push buttons can be connected via integrated binary inputs.

The KNX actuator SA 230 V can be used to control up to eight sun shading drives, independently of each other.

Adjustable
Flexible use: WAREMA KNX SA 230 V actuators control 230 V AC sun shading drives and power consumers individually across 2, 4, 6 or 8 outputs. Appropriate parameters are already pre-programmed and make setup easier.

User-oriented
During dwell time, the sun shading system remains in the position that the user has set. The settings are not overridden by a control mode.

Straightforward
Easy commissioning of KNX sun shading actuators thanks to the unique manual override operation via Bluetooth LE.



Specifikace
  • Degree of protection IP 30
    Safety class I
    Type of installation Surface-mounted (AP)
    Connection type Plug terminal
    Operating voltage 230 V AC
    Radio interface Bluetooth LE
    Output 4 x 230 V AC
    Switching capacity per output 500 VA bei 230 V AC / cos φ = 0,6
    Digital input 8 x Binäreingang
Technická specifikace
  • Jedinečná ref. hodnotaKNX-Sonnenschutzaktor-SA4M2308AP
  • Skupina výrobkůSmart Building Solutions
  • Skupina produktůKNX-System
  • TypPodsoučást
  • Datum zveřejnění2023-06-27
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectElektrická zařízení - Přístup