Publikovat produkty
KNX secure 2M230.8I AP pro

KNX secure 2M230.8I AP pro

The 230 V KNX secure actuators can be used to control up to eight sun shading drives with 230 V AC, independently of one another. KNX actuators of the secure series conform to the "KNX Secure Standard". This means that access is only possible for authorised participants.

Adjustable

Flexible use: 230 V WAREMA KNX secure actuators control 230 V AC sun shading drives and power consumers individually across 2, 4, 6 or 8 outputs. Appropriate parameters are already pre-programmed and make setup easier.

Protected

Maximum security in the digital building: KNX secure encryption ensures that access is only possible for authorised participants.

Straightforward

Easy commissioning of KNX secure actuators thanks to unique manual operation via Bluetooth LE. The KNX secure pro version is equipped with automatic run time detection and an intelligent update function.

Specifikace
  • Degree of protectionIP 30
    Safety class
    I
    Type of installation
    Aufputz (AP)
    Connection type
    Steckklemme
    Operating voltage
    230 V AC
    Radio interface
    Bluetooth LE
    Switching capacity per output
    500 VA bei 230 V AC cos φ = 0,6
    Digital input
    8 x Binäreingang
Technická specifikace
  • Jedinečná ref. hodnotaKNX-secure-2M2308IAP-pro
  • Skupina výrobkůSmart Building Solutions
  • Skupina produktůKNX-System
  • TypPodsoučást
  • Datum zveřejnění2025-06-12
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectElektrická zařízení - Přístup