Publikovat produkty
Rolling Steel Storm Shelter Doors 800F, 800FR, 800FE
Rolling Steel Storm Shelter Doors 800F, 800FR, 800FE
Rolling Steel Storm Shelter Doors 800F, 800FR, 800FE
Rolling Steel Storm Shelter Doors 800F, 800FR, 800FE
    Wayne Dalton

    Rolling Steel Storm Shelter Doors 800F, 800FR, 800FE

    Our Rolling Steel Shelter Door series is designed to provide the ultimate protection for a variety of important applications. Whether you need to secure a school, emergency operations center, storefront, or saferoom, these doors have got you covered. Our shelter doors are certified to withstand the most extreme conditions, including tornadoes (800F), fire (800FR), and forced entry (800FE) providing a combination of safety, function, and durability.

    BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

    Specifikace
    • Features

      Standard Construction Model 800F Model 800FR Model 800FE
      Max. Width 16' 11' 16'
      Max. Height 16' 11' 16'
      Curtain 12-gauge galvanized steel 12-gauge galvanized steel 12-gauge galvanized steel
      Slat Profile 6' curved slats 6' curved slats 6' curved slats
      Finish Gray Powder Coat Gray Powder Coat Gray Powder Coat
      Hood 24-gauge galvanized steel 24-gauge galvanized steel 24-gauge galvanized steel
      Standard Mounting Face-of-wall Face-of-wall Face-of-wall
      Operation Genie GCL-GH operator Genie GCL-H fire door operator Genie GCL-GH operator
      Control Panel Standard 3 button control Standard 3 button control Standard 3 button control
      Standard Spring 10,000 cycle 10,000 cycle 10,000 cycle
      Guides Three steel angles Three steel angles Three steel angles
      Bottom Bar Double angle steel Double angle steel Double angle steel
      Obstruction Wireless Sensing Edge Wireless Sensing Edge Wireless sensing Edge
      Ratings *Windload:
      Tested:
      +/- 300psf (ICC-500/FEMA 361)
      Tornado: +/- 250psf (ICC-500/FEMA 361)
      Hurricane:
      +/- 250psf (ICC-500/FEMA 361)
      Impact Rated:
      Up to 100mph: +/- 200psf (ICC-500/FEMA 361)
      *Windload:
      Tested:
      +/- 300psf (ICC-500/FEMA 361)
      Tornado: +/- 250psf (ICC-500/FEMA 361)
      Hurricane: +/- 200psf (ICC-500/FEMA 361)
      Warnock Hersey(WH):
      UL 10B NFPA 252 and CAN/ULC S104 | Fire rated for up tp 4 hours
      Impact Rated:
      Up to 100mph
      Forced Entry ASTM F3038: ASTM F3038-21 | Up to 30 minutes
      Ballistics:
      .22 & .38 Special (NIJ 0108.01)

      *The Wayne Dalton Rolling Steel Door passed all criteria for: ASTM F3038-21, Standard Test Method for Timed Evaluation of Forced-Entry-Resistant Systems, Forced Entry Resistance: 30 minutes, and NIJ Standard 0108.01, Ballistic Resistant Protective Materials, National Institute of Justice, September 1985. Wayne Dalton is a division of Overhead Door Corporation.

      Benefits

      Windload Ratings

      • End stiles wrap around the exterior of each section to protect the section face from wear caused by the door jambs
      • Comes in a wide variety of sizes and configurations that provide durability and value
      • The exterior skin helps increase strength while enhancing the building’s visual appearance

      Warranty

      • 36-Months; 10K cycle limited on door system
    Technická specifikace
    • Jedinečná ref. hodnotaRolling-Steel-Storm-Shelter-Doors-800F-800FR-800FE
    • Skupina výrobkůCommercial Doors
    • Skupina produktůShelter Doors
    • TypObjekt
    • Datum zveřejnění2024-10-08
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectDveře - Dveře Industriální
    • Klasifikace IFCDveře
    • Kód CSI MasterFormat 201408 33 23.13
    • Název CSI MasterFormat 2014Overhead Rapid Coiling Doors
    • Číslo OmniClass23-17 11 19 21
    • Název OmniClassOverhead Composite Doors