Publikovat produkty
Weiser GLA94710 Augusta Handleset with Aspen Interior Trim
Weiser GLA94710 Augusta Handleset with Aspen Interior Trim
    Weiser

    Weiser GLA94710 Augusta Handleset with Aspen Interior Trim

    With Weiser you can blend simplicity with elegance. Whether you're looking for traditional, transitional or contemporary style, our selection and finishes will make it easy to find the right accent for your home. Handleset can be locked or unlocked by a key from the outside or with a key/turnpiece from the inside. The crisp, clean appearance of the Satin Nickel finish adds to the overall look of the product and brings a modern feel.

    • For use on exterior doors where keyed entry and security is needed.
    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Features an adjustable latch to fit all standard door preparations.
    • Locking mechanism functions with turn piece on the interior of the lock.
    • 1 in. deadbolt throw.
    • Comes with 2 keys.
    • Easily installs in minutes with just a screwdriver.
    • Lifetime mechanical and finish warranty.

    As Featured on Amazon.com

    #Weiser #Handleset #FrontDoor #SmartKey #Deadbolt

    Specifikace
    • Product Family: Augusta
      Product Type: Handlesets
      Product Style: Traditional
      ANSI/BHMA: 2
      Microban: No
      Featuring: SmartKey Yes
      Fits Door Thickness: 1-3/4"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 17-45/64
      Cross Bore: 2-1/8"
      ADA Compliance: N/A

    Technická specifikace
    • Jedinečná ref. hodnotaWeiser-GLA94710-Augusta-Handleset-with-Aspen-Interior-Trim
    • Skupina výrobkůDoor Locks
    • Skupina produktůSmartkey Handleset
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-03
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectDveře - Dveřní Hardware
    • Název UNSPSCLocks and security hardware and accessories
    • Kód UNSPSC461715
    • Kód CSI MasterFormat 201408 71 00
    • Název CSI MasterFormat 2014Door Hardware
    • Číslo OmniClass23-17 19 11
    • Název OmniClassHardware for Doors

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké