Publikovat produkty
Series 4100 Acoustic Accordion Doors 6" or 8" wide panels to 10' high
Series 4100 Acoustic Accordion Doors 6" or 8" wide panels to 10' high
Series 4100 Acoustic Accordion Doors 6" or 8" wide panels to 10' high

    Series 4100 Acoustic Accordion Doors 6" or 8" wide panels to 10' high

    The Series 4100 Acoustical Partitions  (accordion doors) are available with 6” (model 4166) or 8” (model 4188) panels and are certified with an impressive 41 FSTC sound rating for effectively separating spaces with a minimal footprint and no threshold required.

    Specifikace
    • Series 4100 Product Specifications

      Panels: 6” or 8" wide by 1⁄2" thick medium density fiberboard with routed edge for vinyl hinging.

      Hinge assembly: 16 gauge steel, pantograph action for dualwall door assembly.

      Panel Connectors: Flexible vinyl, color-coordinated to panel selection, inserted and attached into routed edges.

      Track: 2” x 1-1/4” aluminum, pre-punched for screw fasteners for surface mounting.

      Sound Seal: Dual-wall door with internal acoustic material, flexible vinyl sweep strips mounted on top and bottom of the door. Wood molding mounted on both sides of track forming a wide sweep surface.

      Acoustical liner: Applied to inside faces of both walls.

      Wheels: Nylon-tired steel ball bearing wheels; 4 wheeled carriers on each volute and at lead post.

      Lead Post: Extruded aluminum, 3-7/16” x 4-7/8” cross-section, with jamb molding. Color-coordinated to panel connectors.

      Jamb Molding: 2-1/8” wide by 15/16” deep aluminum.

      Handle: Metal

      Latch: Deadlatch with thumbturn two-sides/one side and a range of keylock options available.

      Width: Contact Customer Service for connector options

      Height: Vinyl-Lam up to 12'

      Stack Width: 14 1/2"

      Field Sound Transmission Class: The dual-walled Series 4100 Acoustic Partitions have field sound transmission class rating (FSTC) of 41. Field tests were performed by Acoustic Engineer of Eugene Oregon following the procedures specified in ASTM designation E 336-90.

    Technická specifikace
    • Jedinečná ref. hodnotawoodfold-4100
    • Skupina výrobkůAcoustic Accordion Partitions
    • Skupina produktůSeries 4100
    • TypObjekt
    • Datum zveřejnění2021-01-27
    • Číslo vydání1
    • Výška (palce)144
    • Šířka (palce)6
    • Hloubka (palce)14
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    • Čistá hmotnost (lb)500
    Klasifikace
    • Kategorie BIMobjectDveře - Akustické dveře
    • Klasifikace IFCDveře
    • Kód CSI MasterFormat 201408 34 73
    • Název CSI MasterFormat 2014Sound Control Door Assemblies

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké