Publikovat produkty
X-RAIL 1
X-RAIL 1
    X-Line

    X-RAIL 1

    X-RAIL 1 sets the standard for what a high-quality stainless steel railing system should be. With its slim posts and the fine-meshed stainless steel Webnet Micro from X-Line, it creates a light and stylish construction that fits perfectly in both modern and classical environments – indoors as well as outdoors.

    Developed with a focus on superior quality and durability, X-RAIL 1 offers a minimalist aesthetic where safety and transparency work together in harmony. The stainless steel construction ensures an almost maintenance-free solution that withstands the elements, while the flexibility of the wire mesh provides a subtle yet secure barrier.

    Technická specifikace
    • Jedinečná ref. hodnotamodular-railing-1
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-05-13
    • Číslo vydání1
    Související
    • Hlavní materiálNerezová ocel
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Zábradlí
    • Klasifikace IFCZábradlí
    • Kód CSI MasterFormat 201405 52 00
    • Název CSI MasterFormat 2014Metal Railings
    • Číslo OmniClass23-17 25 11 11 17
    • Název OmniClassRailing

    Dostupnost regionu

    Evropa
    Švédsko