Extended Concealed Flat HD Bracket

Extended Concealed Flat HD Bracket

Concealed Support for Vanities and Long-Projection Applications

A&M Hardware’s Inverted Concealed and Concealed Flat HD brackets provide concealed steel support in three distinct configurations. The INVC18 and INVC21 are designed for floating and raised vanities, while the CFHD30 and ECFHD30 provide a slim 30-inch projection option.
Specifikation
  • Extended Concealed Flat HD Bracket Features

    • New slim steel design
    • 1-inch tube projection
    • 3-inch width
    • 30-inch projection (ECFHD30)
    • 26-inch vertical attachment area
    • Upper extension above the support arm for additional strength
    • Load limit range of 2,000 to 2,500 pounds per pair
    • Mounting hardware included: 3/8-inch - 16 x 3-inch carriage bolt assemblies
    • Reverse-side welds for a clean installation
    • Packaged two pieces per box
    • Available in Black powder coat or Formica 909-58
    • Backing recommended when used with metal studs
Teknisk specifikation
  • Unik ref.extended-concealed-flat-hd-bracket
  • ProduktfamilieBrackets
  • ProduktgruppeConcealed Brackets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-09-21
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iKina
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Anchors & Fixings
  • Uniclass 2015-kodePr_20_85_09
  • Uniclass 2015-beskrivelseBrackets
  • CSI MasterFormat 2014-kode05 45 00
  • CSI MasterFormat 2014-titelMetal Support Assemblies
  • OmniClass-nummer23-13 23 11 19 15
  • OmniClass-betegnelseFraming Anchors