Hidden Shelf Brackets

Hidden Shelf Brackets

Step into the world of contemporary design with our selection of hidden shelf brackets. These innovative brackets redefine the way you approach shelving solutions, providing seamless support that allows your shelves to take center stage. Designed to remain hidden from view, our heavy duty hidden shelf brackets maintain the sleek lines and uncluttered aesthetics essential for modern interiors. Whether you're outfitting a minimalist living space or a sleek office environment, our hidden shelf brackets offer both the functionality and visual appeal that align with today's design sensibilities. Experience the fusion of form and function with these heavy duty hidden shelf brackets that make a statement while remaining discreet.

Hidden Shelf Bracket Features

  • Available in 6", 9" and 12"
  • 1.5" tall x 20" wide x .25" thick
  • 450 lbs/pr 6", 400 lbs/pr 9" and 350 lbs/pr 12"
  • Blocking across back plate recommended
  • Brackets available in white powder coat only
  • Brackets packaged 1 per box
  • Brackets can be hidden in a boxed shelf
Teknisk specifikation
  • Unik ref.hidden-shelf-brackets
  • ProduktfamilieBrackets
  • ProduktgruppeFloating & Hidden Shelf Brackets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-01-05
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Anchors & Fixings
  • Uniclass 2015-kodePr_20_85_09
  • Uniclass 2015-beskrivelseBrackets
  • CSI MasterFormat 2014-kode05 45 00
  • CSI MasterFormat 2014-titelMetal Support Assemblies
  • OmniClass-nummer23-13 23 11 19 15
  • OmniClass-betegnelseFraming Anchors