Archer 2-door With Centre Drawers 1428mm
Archer 2-door With Centre Drawers 1428mm
Archer 2-door With Centre Drawers 1428mm
Archer 2-door With Centre Drawers 1428mm
Archer 2-door With Centre Drawers 1428mm

    Archer 2-door With Centre Drawers 1428mm

    Our wall mounted Archer vanity is characterised by a pleasingly neat configuration of drawers and cupboards to provide a multitude of storage options. This vanity has integrated cut-outs for plumbing services and for easy installation. It is constructed from high density moisture resistant particle board for durability assurance and comes with the convenience of ultra-soft closing drawers.

    Our bathroom vanity option allows you to select specific vanity tops to easily align with your personal preference. For example, you can choose between a glacier white solid surface top or Carrara marble solid surface top.

    Specifikation
    • Vanity Considerations:


      1. Available in single or dual drawer cutout arrangements.

      2. All basins must be centred to the drawer front only, as the drawer carcass comes with a centre cut-out to allow for wastage pipes.
      3. Vanity tops do not include pre-cut holes. This is to be cut by the purchaser or their tradesperson at their discretion.
      4. 30-day returns or change of mind are not accepted on vanities as they are made to order.
      5. Vanity orders are excluded from free shipping. Delivery to rural areas may incur an additional shipping fee.
      6. All vanities must be collected within 30 days from the purchase date unless on backorder.

    Teknisk specifikation
    • Unik ref.archer-2-door-with-centre-drawers-1428mm
    • ProduktfamilieVanities
    • ProduktgruppeArcher
    • TypeSamling (flere objekter)
    • Udgivelsesdato2025-06-25
    • Udgavenummer1
    • Højde (mm)500
    • Bredde (mm)1428
    • Dybde (mm)450
    Relateret
    • Materiale primærtMDF-plade
    • Designet iAustralien
    • Fremstillet iKina
    • Nettovægt (kg)70
    Klassifikation
    • BIMobject-kategoriSanitet - Compound Units
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodePr_40_30_78_05
    • Uniclass 2015-beskrivelseBathroom furniture
    • OmniClass-nummer23-21 19 15 33 13
    • OmniClass-betegnelseResidential Bathroom Specialty Casework