Kingsley Hand Shower Set
Kingsley Hand Shower Set
Kingsley Hand Shower Set
Kingsley Hand Shower Set
Kingsley Hand Shower Set
Kingsley Hand Shower Set

    Kingsley Hand Shower Set

    With its subtle, ornate detailing, this solid brass shower set conveniently combines our Kingsley Hand Shower, Kingsley Shower Holder & BP, and matching Shower Hose, adding elegance and refinement to any bathroom.

    Please Note:
    – This set does not include a mixer, you can purchase our Kingsley tapware collection here
    – You can also pair this set with our Kingsley Shower Arm & Head Sets.

    Features:

     – Easy to clean, solid brass construction
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly

    Dimensions:

    Hand Shower: 
     
    – Length: 220mm
    – Round Head: 76mm

    Shower Holder & BP: 

    – Length: 102mm
    – Backplate: 55mm
    – G1/2 Outlet

    Teknisk specifikation
    • Unik ref.kingsley-hand-shower-set
    • ProduktfamilieShowers
    • ProduktgruppeKingsley
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-07-27
    • Udgavenummer1
    • Højde (mm)1500
    • Bredde (mm)76
    • Dybde (mm)102
    Relateret
    • Materiale primærtMessing
    • Designet iAustralien
    • Fremstillet iKina
    • Nettovægt (kg)0.974
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures