Holly vertical
Holly vertical
Holly vertical
Holly vertical
Holly vertical
Holly vertical
    Abstracta

    Holly vertical

    4.2 ud af 5 stjerner4.2(22 anmeldelser)

    Holly acoustic lighting is sculptural and enigmatic. It plays with the contrasts between light, reflection and shadows.
    The new Holly acoustic lighting is sculptural, mysterious, and plays with the contrasts between light, reflection, and shadow. The product is good at absorbing low frequency sound. Available in two versions; horizontal and vertical, with or without lighting.

    Specifikation
    • Lighting information

      Lamps included: E27, 500 Lumen, Kelvin 2700. Luminaire is dimmable DALI light control is available to purchase separately. Ceiling mounting bracket included. Wire length 6 m. Electric cable length 6 m.

    Teknisk specifikation
    • Unik ref.holly-vertical
    • ProduktfamilieAcoustic
    • ProduktgruppeHolly
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-01
    • Udgavenummer1
    • Højde (mm)1015
    • Bredde (mm)585
    • Dybde (mm)540
    Relateret
    • Materiale primærtGlas
    • Materiale sekundærtStof
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriBelysning - Pendler
    • IFC-klassifikationLampe
    • Uniclass 2015-kodePr_70_70_46
    • Uniclass 2015-beskrivelseLamps
    • CSI MasterFormat 2014-kode12 43 13
    • CSI MasterFormat 2014-titelLamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-betegnelseLamps

    Tilgængelighed i region

    Europa Asien Nordamerika Oceanien Afrika