Unique ref.: | Activar-FD-Fire-Rated-FFD2 |
---|---|
Producent.: | Activar Construction Products Group |
Produkt familie: | Access Panels |
Produkt gruppe: | Fire-Rated Floor Door |
Publiceringsdato: | 2020-05-18 |
Versions nummer: | 1 |
Type: | Objekt (enkelt objekt) |
Exterior Frame Material: 12 ga (2.75 mm) galvannealed steel, supplied with stainless steel anchor straps
Door Frame Material: 14 ga (1.99 mm) galvannealed steel
Door Panel Material: 3/16" (4.78 mm) steel diamond plate exterior with 12 ga galvannealed steel stiffener channels.
Door Frame Finish: Gray primer
Concrete Install Outer Frame Finish: Bituminous coating
Insulation: High temperature insulation in door
Latch: 316 Stainless steel slam latch with removable cover plug, operable from the top side by a removable tool and underside by a spoon handle.
Hinge: Continuous stainless steel piano hinge
Spring: 316 Stainless steel nitrogen cylinder(s)
Live Load: 150 psf
Sizes: Minimum 16" x 16", Maximum 42" x 54"
Produkt url: | http://www.activarcpg.com/jl-industries/product/ffd-series-two-hour-fire-r... |
---|---|
Installation instruktioner: | http://www.activarcpg.com/sites/default/files/InstallationMaint/JL/Floor%2... |
COBie Product Data Sheet: | |
Produkt certificering: | http://bpdirectory.intertek.com/pages/Report.aspx?ReportName=Listing&Type=... |
Teknisk beskrivelse: | http://www.activarcpg.com/sites/default/files/Specifications/FireRatedFloo... |
Instruktionsvideo: | |
GTIN kode: |
QR kode inkluderer den statiske URL og vil føre dig tilbage til denne side, hvis den scannes af iPhone eller lignende.
https://www.bimobject.com/da/activar/product/activar-fd-fire-rated-ffd2
Hoved materiale: | Galvanized steel |
---|---|
Sekundær materiale: | Steel |
Designet i: | Canada |
Prouceret i: | Canada |
BIMobject kategori: | Konstruktion - Access doors & panels |
---|---|
Uniclass 1.4 Kode: | L412 |
Uniclass 1.4 Beskrivelse: | Hatches, access doors, trap doors |
Uniclass 2.0 Kode: | PR-59-36-30 |
Uniclass 2.0 Beskrivelse: | Floor Hatches |
Uniclass 2015 Kode: | TE_10_40_10 |
Uniclass 2015 Beskrivelse: | Access doors and traps |
NBS Reference Kode: | 59-36-30 |
NBS Reference Beskrivelse: | Floor Hatches |
CSI MasterFormat 2014 Code: | 08 31 00 |
CSI MasterFormat 2014 Title: | Access Doors and Panels |
OmniClass-nummer: | 23-17 11 27 |
OmniClass-betegnelse: | Access Doors |
Navn | Værdi |
---|---|
Cover / Dome Material | Diamond Plate Steel |
Frame Material | Galvannealed Steel |
Height | 5.375 in |
Hinge Type | Continuous stainless steel piano hinge |
Length | 1' 4" — 4' 6" |
Live Loads | 150psf |
Width | 1' 4" — 3' 6" |
This property set allows objects to be COBie UK BIM Level 2 classified
Navn | Værdi |
---|---|
Length | 1' 4" — 4' 6" |
BIMobject®