JL Industries | Hose & Valve Cabinet Crownline Alum

JL Industries | Hose & Valve Cabinet Crownline Alum

Choose the Crownline Fire Hose & Fire Department Valve Vabinet and you're choosing a durable, corrosion-resistant aluminum cabinet with 11 door styles to house up to 125' hose rack unit, fire department valve, or combinations of hose rack and fire department valve or extinguisher.

Specifikation
  • Door and Trim: Clear anodized aluminum. 1 3/4" Trim on face and door.  These flush cabinet doors are mounted in a 5/8" door stop are attached by a continuous hinge and equipped with zinc-plated handle and roller catch.

      Trim Style and Depth:
      Recessed - 3/8" flat trim or trimless.
      Semi-Recessed - 1 1/4" Square Edge or 2 1/2" rolled edge.
      Surface-mounted. 
      1 3/4" face trim on frame and 1 1/4" trim on doors with glass.

    Tub: White powder-coated cold rolled steel. Surface mount cabinets have aluminum tubs.

    Fire-Rated FX2 Option Available: Yes. 

    Door Styles: Options available on product page.

    Door Glazing: Clear acrylic, clear wire glass with safety film, bronze or gray acrylic, tempered glass, laminated safety glass.

    Knockouts: See Submittal or Catalog page for locations of knockouts for plumbing fire department valves for non-rated models.

Teknisk specifikation
  • Unik ref.Activar-HV-Crownline-AL-6000-7000
  • ProduktfamilieFire Protection
  • ProduktgruppeValve and Hose Cabinets
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-12-04
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBrandprodukter - Brandbeskyttelse
  • CSI MasterFormat 2014-kode10 44 13
  • CSI MasterFormat 2014-titelFire Protection Cabinets