MS-7000 Secuiry Doors, for Medium Security
Acudor

MS-7000 Secuiry Doors, for Medium Security

Application

  • For use in medium security jails, prisons, psychiatric institutions, etc.
  • Medium duty security access door

Product Features

  • 12 Gauge door and frame
  • A one piece trim flange and continuous concealed hinge
  • Door panel features rounded safety corners
Specifikation
  • MS-7000 Access Door Specifications:

    Material: Stainless Steel or Steel

    Door / Mounting Fram:  12 gauge door and mounting frame.  Flush to frame with rounded corners and reinforced panel.  One piece outer flange welded to mounting frame

    Hinge: Continuous, concealed

    Standard Latch: Tamper resistant allen head cam latch with security pin

    Optional Latches/Locks: Spanner head cam latch, cylinder lock & key. When master keying is required, doors can be prepared for rim or mortise cylinder locks

    Finish:  5 stage iron phosphate preparation with prime coat of White alkyd baking enamel. Stainless Steel: Type 304 #4 satin polish.

Teknisk specifikation
  • Unik ref.ms-7000-security-door
  • ProduktfamilieAccess Doors
  • ProduktgruppeSecurity Access
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-07-03
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtRustfrit stål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_10_40_10
  • Uniclass 2015-beskrivelseAccess doors and traps
  • CSI MasterFormat 2014-kode08 31 00
  • CSI MasterFormat 2014-titelAccess Doors and Panels
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-betegnelseAccess Doors