Model 8011 Commercial RiserPACK® - Prepackage Commercial Riser Assembly

Model 8011 Commercial RiserPACK® - Prepackage Commercial Riser Assembly

4.5 ud af 5 stjerner4.5(11 anmeldelser)

The Model 8011 Commercial RiserPACK® is a prepackaged economical riser assembly designed for NFPA 13 wet fire sprinkler systems requiring pressure relief. The Commercial Model 8011 is available in two different riser styles and seven different size/connection combinations:

Bronze Riser:

  • 1-1/4", 1-1/2", 2" NPT
  • 1-1/2", 2" Groove
  • 1-1/2", 2" NPT x Groove

Schedule 40 Fabricated Steel Riser with Red Powder Coated Finish:

  • 2-1/2", 3", 4", 6" Groove
  • The AGF Manufacturing Inc. Model 8011 Commercial RiserPACK® is a compact prepackaged economical riser assembly designed for NFPA 13 wet fire sprinkler systems.
  • The Model 8011 Commercial RiserPACK® utilize the appropriate sized UL Listed/FM Approved patented AGF Model 2511 TESTanDRAIN® valves designed to comply with the NFPA 13 requirement regarding providing sight glasses for verification while testing through a properly sized test orifice. The Model 8011 Commercial Riser-PACK® is available with 3/8", 7/16", ½", 17/32", 5/8" (ELO), ¾" (ESFR) and K25 orifices to meet K-Factors of 2.8 to 25.
  • The UL Listed, made and machined in the U.S.A., cast bronze 1¼", 1½" and 2" RiserPACK®s are available with male threaded, grooved, and threaded x grooved ends and are rated at 300 PSI; castings are lettered on both sides allowing right or left side draining, horizontal or vertical installation. The Schedule 40 fabricated steel body with 3mil powder coated red finish 2½", 3", 4", and 6" RiserPACK® are available with grooved ends and are rated at 300 PSI.
  • All RiserPACK®s are assembled with UL Listed/FM Approved AGF Model 7500 300 PSI Pressure Gauge, Model 7600 ¼" 3-way Globe Valve and either a 1" NPT threaded or saddle mount water flow switch as required by NFPA 13.
  • The Model 8011 Commercial RiserPACK® through the Model 2511 TESTanDRAIN® valves offer a unique design benefit that allows system access through the valve for system integrity testing and/or installation of the optional relief valve trim kit (Model 8011) without system draining.
  • 1¼", 1½", an 2" RiserPACK®s utilize a 1" FNPT 2511 is available with orifice sizes of 3/8" to 5/8" (ELO); 2½" and 3" RiserPACK®s utilize a 1¼" FNPT 2511 and are available with orifice sizes of 3/8" to ¾" (ESFR); and 4" and 6" RiserPACK®s utilize a 2" Grooved 2511 is available with orifice sizes of 3/8" to K-25.
  • Available as the Model 8011 with UL Listed/FM Approved AGF Model 7000 Pressure Relief Valve, factory rated at 175 PSI. Other ratings are available and may be substituted: 165, 205, & 250.


Made in USA

Teknisk specifikation
  • Unik ref.agf-model-8011com
  • ProduktfamilieAGF Fire Sprinkler Products
  • ProduktgruppeRiserPACK®
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-10-18
  • Udgavenummer1
Relateret
  • Materiale primærtBronze
  • Materiale sekundærtKulstofstål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBrandprodukter - Sprinklersystemer
  • IFC-klassifikationVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015-kodePr_65_54
  • Uniclass 2015-beskrivelseValve products
  • CSI MasterFormat 2014-kode23 09 13.33
  • CSI MasterFormat 2014-titelControl Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-betegnelseValves

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika