Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

Chinese Granite Kerb

Unique ref.: ChineseGraniteKerb
Producent.: Aggregate Industries
Produkt familie: Charcon Commercial Hard Landscaping
Produkt gruppe: Chinese Granite Kerb
Publiceringsdato: 2019-01-10
Versions nummer: 1
Type: Byggematerialer
Download (8)

Imported Granite kerbs available in a wide variety of colours that work well with any of our hard landscaping products. Complimented by a large range of accessories, including Radii kerbs, droppers and quadrants.

  • Hard wearing, durable and strong 
  • Long lasting colour and aesthetics
  • Good skid and slip performance 
  • All products meet relevant BS/EN standards
  • Paving, setts, steps and other specials available 


Hoved materiale: Aggregated natural stone
Sekundær materiale:
Designet i: United Kingdom
Prouceret i: United Kingdom

BIMobject kategori: Byggematerialer - Other
Uniclass 2015 Kode: Pr_25_93_45_56
Uniclass 2015 Beskrivelse: Natural stone kerbs
NBS Reference Kode: 80-60-56
NBS Reference Beskrivelse: Natural Stone Kerb Units
OmniClass-nummer: 23-11 27 13 15
OmniClass-betegnelse: Landscape Stone
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Other

Navn Værdi
Application Natural stone kerb
Colour Silver Grey
Height 150 mm — 300 mm
Length 150 mm — 1000 mm
Material Chinese Granite
Width 150 mm — 300 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Created By bim@aggregate.com
Description Natural Stone Granite Kerb ; Natural stone kerb
Length 150 mm — 1000 mm
Name Chinese Granite kerb
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Asset Type Fixed
Category Pr_25_93_60_56
Colour Silver Grey
Created By bim@aggregate.com
Description Natural Stone Granite Kerb ; Natural stone kerb
Finish Fine picked
Manufacturer Aggregate Industries
Material Chinese Granite
Name Chinese Granite kerb
Nominal Height 150 mm — 300 mm
Nominal Length 150 mm — 1000 mm
Nominal Width 150 mm — 300 mm

BIMobject®