Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

Conservation Roofing

Unique ref.: ConservationRoofing
Producent.: Aggregate Industries
Produkt familie: Building Products
Produkt gruppe: Conservation Roofing
Publiceringsdato: 2019-01-10
Versions nummer: 1
Type: Byggematerialer
Download (3)

Bradstone Conservation roofing slates are visually authentic, long-lasting cost-effective slates, specifically developed to meet stringent demands of conservation planning areas. 


  • Variety of sizes available 
  • Easy application 
  • Alternative to natural stone 


Hoved materiale: Concrete
Sekundær materiale:
Designet i: United Kingdom
Prouceret i: United Kingdom

BIMobject kategori: Byggematerialer - Fliser
Uniclass 2015 Kode: Pr_25_93_72_18
Uniclass 2015 Beskrivelse: Concrete plain tiles
NBS Reference Kode: 80-72-65
NBS Reference Beskrivelse: Concrete Plain Tiles
OmniClass-nummer: 23-13 39 17
OmniClass-betegnelse: Roof Tiles
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Tiles

Navn Værdi
Colour Conservation
Material Concrete
Texture Textured
Type Concrete Roof Tile

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Created By bim@aggregate.com
Description Precast concrete tile
Length 203 mm — 508 mm
Name Cotswold ; Conservation Roof Tile
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Asset Type Fixed
Category Pr_35_90_93_21
Colour Conservation
Created By bim@aggregate.com
Description Precast concrete tile
Finish Textured
Manufacturer Aggregate Industries
Material Concrete
Name Cotswold ; Conservation Roof Tile
Nominal Height 100 mm — 450 mm
Nominal Length 203 mm — 508 mm

BIMobject®