Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

Cotswold Roofing

Unique ref.: CotswoldRoofing
Producent.: Aggregate Industries
Produkt familie: Building Products
Produkt gruppe: Cotswold Roofing
Publiceringsdato: 2018-11-07
Versions nummer: 1
Type: Byggematerialer
Download (3)

Highly detailed roof slates resemble indigenous Cotswold slates. Available in a range of sizes to be laid to a traditional diminishing course.


  • Variety of sizes available 
  • Easy Application 
  • Alternative to natural stone


Hoved materiale: Stone
Sekundær materiale:
Designet i: United Kingdom
Prouceret i: United Kingdom

BIMobject kategori: Byggematerialer - Fliser
Uniclass 2015 Kode: Pr_25_93_72_72
Uniclass 2015 Beskrivelse: Reconstituted interlocking slates
NBS Reference Kode: 80-96-11
NBS Reference Beskrivelse: Cast Stone Tiles And Slabs
OmniClass-nummer: 23-13 39 17
OmniClass-betegnelse: Roof Tiles
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Tiles

Navn Værdi
Colour Light weathered buff ; Conservation
Material Reconstituted stone
Texture Cotswold

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Created By bim@aggregate.com
Description Reconstituted stone roofing
Length 200 mm — 550 mm
Name Aggregate Industries ; Cotswold roofing
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Asset Type Fixed
Category Pr_25_93_72_18
Colour Light weathered buff ; Conservation
Created By bim@aggregate.com
Description Reconstituted stone roofing
Finish Cotswold
Manufacturer Aggregate Industries
Material Reconstituted stone
Name Aggregate Industries ; Cotswold roofing
Nominal Height 100 mm — 500 mm
Nominal Length 200 mm — 550 mm

BIMobject®