Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

Eco Countryside Kerb

Unique ref.: EcoCountryside
Producent.: Aggregate Industries
Produkt familie: Charcon Commercial Hard Landscaping
Produkt gruppe: Eco Countryside Kerb
Publiceringsdato: 2019-01-10
Versions nummer: 1
Type: Byggematerialer
Download (8)

Designed to provide edge restraint in pedestrian and vehicular applications.


  • Excellent environmental benefits with 82% recycled or reclaimed material content 
  • Classic and Classic wide top provide a choice of installed profiles 
  • Cycle segregation kerb option now available


Hoved materiale: Concrete
Sekundær materiale:
Designet i: United Kingdom
Prouceret i: United Kingdom

BIMobject kategori: Byggematerialer - Other
Uniclass 1.4 Kode: JQ10
Uniclass 1.4 Beskrivelse: Kerbs/Edgings/Channels/Paving accessories
Uniclass 2.0 Kode: PR-80-60-69
Uniclass 2.0 Beskrivelse: Concrete Kerbs
Uniclass 2015 Kode: Pr_25_93_45_18
Uniclass 2015 Beskrivelse: Concrete kerbs
NBS Reference Kode: 80-60-69
NBS Reference Beskrivelse: Concrete Kerbs
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Other

Navn Værdi
Application Kerb
Colour Black fleck
Height 100 mm — 255 mm
Length 290 mm — 914 mm
Material Concrete
Salvaged, Reused, Or Refurbished 82% Non-primary material
Width 125 mm — 290 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Created By bim@aggregate.com
Description Precast concrete kerb and accessories
Length 290 mm — 914 mm
Name Eco Countryside
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Asset Type Fixed
Category Pr_25_93_60_18
Colour Black fleck
Created By bim@aggregate.com
Description Precast concrete kerb and accessories
Finish Textured
Manufacturer Aggregate Industries - Charcon
Material Concrete
Name Eco Countryside
Nominal Height 100 mm — 255 mm
Nominal Length 290 mm — 914 mm
Nominal Width 125 mm — 290 mm

BIMobject®