Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

MasterDenz

Unique ref.: MasterDenz
Producent.: Aggregate Industries
Produkt familie: Building Products
Produkt gruppe: MasterDenz
Bredde (mm): 440
Højde (mm): 215
Publiceringsdato: 2019-01-10
Versions nummer: 1
Type: Byggematerialer
Download (5)

A range of high strength concrete building blocks, robust, load bearing units for use in either internal or external walls in a variety of sizes, strengths and finishes offering total flexibility.


  • Available in solid and hollow format for ultimate versatility, with a standard strength of 3.6N up to 22.5N
  • High strength blocks up to 22.5N/mm available
  • MasterDenz blocks are available in paintgrade and Standard finish
  • For use internally and externally both above and below DPC


Hoved materiale: Concrete
Sekundær materiale:
Designet i: United Kingdom
Prouceret i: United Kingdom

BIMobject kategori: Byggematerialer - Bricks & Blokke
Uniclass 2015 Kode: Pr_20_93_52_01
Uniclass 2015 Beskrivelse: Aggregate concrete blocks
NBS Reference Kode: 80-50-02
NBS Reference Beskrivelse: Aggregate Concrete Blocks
OmniClass-nummer: 23-13 21 11 11
OmniClass-betegnelse: Concrete Blocks
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Navn Værdi
Application Precast concrete blocks
Available Colours Grey
Colour Grey
Linear Dimensions 440 mm
Material Concrete
Recommended Use Internal and external above and below DPC
Texture Open ; Closed
Thickness 75 mm — 215 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Created By bim@aggregate.com
Description Precast concrete block
Name MasterDenz
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Asset Type Fixed
Category Pr_20_93_52_01
Colour Grey
Created By bim@aggregate.com
Description Precast concrete block
Finish Open ; Close
Manufacturer Aggregate Industries
Material Concrete
Name MasterDenz
Nominal Height 215 mm
Nominal Length 440 mm
Nominal Width 75 mm — 215 mm

BIMobject®