04 Fan TurboChill TCC R134a
Airedale

04 Fan TurboChill TCC R134a

TurboChill™ & TurboChill™ FreeCool 200kW – 1830kW is an air-cooled, single/dual circuit R134a chiller engineered with near silent, oil-free centrifugal Turbcor compressors. The system delivers industry leading energy efficiency and has the capacity to deliver up to twice as much free-cooling as equivalent thermosiphon chillers. Key features and benefits of the TurboChill™ include: • ESEER up to 6.16 and class A EER up to 4.35 (over 10.0 at part load) • Offers concurrent free-cooling for up to 95% of the year • Centrifugal oil-free compressor provides 25-100% exact capacity match • Flooded evaporator enhances optimum heat exchange for 15% energy savings • Microchannel heat exchanger increases heat transfer and lowers airside pressure drop • Modular V-frame provides increased heat exchange area and improved air flow • Intelligent compressor management via Airedale intelligent controls • Select TurboChill™ models included on the Energy Technology List • Can contribute to a building achieving an additional BREEAM point
Teknisk specifikation
  • Unik ref.TCC_R134a_4
  • ProduktfamilieHVAC
  • ProduktgruppeChiller
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2016-06-08
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Designet iStorbritannien
  • Fremstillet iStorbritannien
Klassifikation
  • BIMobject-kategoriHVAC - Kølere
  • IFC-klassifikationKøler
  • OmniClass-nummer23-33 21 13
  • OmniClass-betegnelseChillers

Tilgængelighed i region

Europa Asien Sydamerika Nordamerika Afrika Oceanien