Ottoman COPENHAGEN PLUS
Ottoman COPENHAGEN PLUS
Ottoman COPENHAGEN PLUS
Ottoman COPENHAGEN PLUS

    Ottoman COPENHAGEN PLUS

    • Danish design
    • Suitable for public spaces
    • Modern and durable upholstery

      The Copenhagen Plus is a modern style ottoman that has been tested and EN 16139 approved, making it suitable for public spaces such as lounges. The ottoman's Scandinavian design offers excellent comfort and durable upholstery
    Specifikation
      • Seat height: 430 mm
      • Width: 810 mm
      • Depth: 570 mm
      • Material: Fabric
      • Durability: 80000 Md
      • Stand colour: Black
      • Stand colour code: RAL 9005
      • Stand material: Steel
      • Shape: Rectangular
      • Weight: 11 kg
      • Assembly: Assembled
      • Testing: EN 16139
    Teknisk specifikation
    • Unik ref.Ottoman-COPENHAGEN
    • ProduktfamilieLounge and hallway
    • ProduktgruppeSofas
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-11-22
    • Udgavenummer1
    • Højde (mm)430
    • Bredde (mm)810
    • Dybde (mm)570
    Relateret
    • Materiale primærtStof
    • Nettovægt (kg)11
    Klassifikation
    • BIMobject-kategoriMøbler - Sofaer
    • IFC-klassifikationMøbler
    • Uniclass 2015-kodePr_40_50_12_81
    • Uniclass 2015-beskrivelseSofas