Storage cabinet SAFE with electronic lock 1900x1000x400mm
Storage cabinet SAFE with electronic lock 1900x1000x400mm
Storage cabinet SAFE with electronic lock 1900x1000x400mm
Storage cabinet SAFE with electronic lock 1900x1000x400mm

    Storage cabinet SAFE with electronic lock 1900x1000x400mm

    • Electronic lock
    • Adjustable shelves
    • Fully-welded

      Lockable storage cabinet for secure storage. The cabinet has adjustable shelves and adjustable feet
    Specifikation
      • Height:1900 mm
      • Width:1000 mm
      • Depth:400 mm
      • Width, internal:975 mm
      • Depth, internal:365 mm
      • Material:Sheet steel
      • Number of shelf:4
      • Lock type:Electronic code lock
      • Shelf load capacity:50 kg
      • Sheet steel thickness door:0.8 mm
      • Sheet steel thickness body:0.7 mm
      • Weight:62 kg
      • Assembly:Assembled
    Teknisk specifikation
    • Unik ref.Storage-cabinet-SAFE-with-electronic-lock-1900x1000x400mm
    • ProduktfamilieOffice and conference
    • ProduktgruppeStorage
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-01-12
    • Udgavenummer1
    • Højde (mm)1000
    • Bredde (mm)1900
    • Dybde (mm)400
    Relateret
    • Nettovægt (kg)62
    Klassifikation
    • BIMobject-kategoriMøbler - Industry
    • IFC-klassifikationMøbler
    • Uniclass 2015-kodePr_40_30_75
    • Uniclass 2015-beskrivelseSafes and security cabinets