Desk ATTUNE Height adjustable desk
Desk ATTUNE Height adjustable desk
Desk ATTUNE Height adjustable desk
Desk ATTUNE Height adjustable desk
Desk ATTUNE Height adjustable desk
Desk ATTUNE Height adjustable desk

    Desk ATTUNE Height adjustable desk

    • Tilting top
    • Manually height-adjustable
    • Mobile frame with lockable castors

    Multi-functional, versatile table with a height-adjustable frame, tilting top and locking castors. This table can easily be moved around and adjusted to different users and tasks. It is ideal for busy workplaces, home offices and schools.

    Specifikation
    • sLength:600 mm

      Width:520 mm

      Minimum height:770 mm

      Maximum height:1130 mm

      Approvals:EN 527, EN 1729

      Table surface:Rectangular

      Stand:Manually adjustable

      Table surface colour:White

      Table surface material:MDF

      Stand colour:White

      Stand material:Stee

      lLoad capacity:10 kg

      Weight:14,75 kg


    Teknisk specifikation
    • Unik ref.ATTUNE-Height-adjustable-desk
    • ProduktfamilieSchool desk
    • ProduktgruppeDesk
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-12
    • Udgavenummer1
    • Bredde (mm)520
    • Dybde (mm)600
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtTræ
    • Nettovægt (kg)14.75
    Klassifikation
    • BIMobject-kategoriMøbler - Borde
    • IFC-klassifikationMøbler
    • Uniclass 2015-kodePr_40_50_21_13
    • Uniclass 2015-beskrivelseClassroom desks and tables

    Tilgængelighed i region

    Europa