Cloakroom unit EBBA wall mounted 5 section
Cloakroom unit EBBA wall mounted 5 section
Cloakroom unit EBBA wall mounted 5 section

    Cloakroom unit EBBA wall mounted 5 section

    • Integrated bench seat
    • Hooks included
    • Wall-mounted

    Wall mounted cloakroom unit fitted with double hooks, an integrated bench seat and compartments with adjustable shelves. Perfect storage for school cloakrooms and corridors

    Specifikation
    • Height:1430 mm

      Width:1358 mm

      Depth:450 mm

      Colour:White pigmented

      Material:Birch plywood

      Number of compartments:5

      Weight:50 kg

    Teknisk specifikation
    • Unik ref.Cloakroom-unit-EBBA-wall-mounted-5-section
    • ProduktfamilieSchool & Education
    • ProduktgruppeCloakroom
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-17
    • Udgavenummer1
    • Højde (mm)1430
    • Bredde (mm)1358
    • Dybde (mm)450
    Relateret
    • Materiale primærtTræ
    • Materiale sekundærtStål
    • Nettovægt (kg)50
    Klassifikation
    • BIMobject-kategoriMøbler - Shelving & Storage
    • IFC-klassifikationMøbler
    • Uniclass 2015-kodePr_40_30_78
    • Uniclass 2015-beskrivelseShelves and storage units
    • OmniClass-nummer23-21 15 21
    • OmniClass-betegnelseCloakroom Units