Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

DUK AKUSTIKNONWOVEN

Unique ref.: DUK-AKUSTIKNONWOVEN
Producent.: Akustikmiljö
Produkt familie: Furniture
Produkt gruppe: Wall- and Ceiling acoustics
Bredde (mm): 1275
Publiceringsdato: 2020-05-27
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (12)
The surface of many of our products is a variation of polyester nonwoven. With its airpermeable, micro-perforating qualities the sound is reflected at a minimum when hitting the surface, so that the sound absorbent can absorb at maximum. It can stand dampness, is free from smell, does not rot or mould and does not cause any allergic reactions.

1275mm x 250 running m


Hoved materiale: Fabric
Sekundær materiale:
Designet i: Sweden
Prouceret i: Sweden

BIMobject kategori: Møbler - Akustik
IFC klassifikation: Furniture

BIMobject®