ALFAQUICK FLEX 25 KG

ALFAQUICK FLEX 25 KG

ALFAQUICK FLEX is a highly flexible, cement-based, additive-modified dry adhesive cellulose and latex type additives that only need to be mixed with water, providing excellent adhesion properties and flexibility in the installation of low and high absorption formats such as porcelain, ceramic or conventional natural stones or large formats in floors and interior and exterior walls. This product and the addition of state-of-the-art additives, guarantees excellent properties deformability and adhesion allowing also a long working time due to the high product retention and wettability.
Teknisk specifikation
  • Unik ref.135044160
  • ProduktfamilieTyle adhesive
  • ProduktgruppeLarge format adhesive
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-08-19
  • Udgavenummer1
Relateret
  • Materiale primærtCement
  • Materiale sekundærtCellulose
  • Designet iColombia
  • Fremstillet iColombia
Klassifikation
  • BIMobject-kategoriGulvbelægning - Underlag

Tilgængelighed i region

Sydamerika Nordamerika