Vi bruger cookies til at levere vores tjenester. Ved at bruge vores tjenester accepterer du vores brug af cookies.
;

Press fittings for A/C and refrigeration, Reducer M/F, cu

Unique ref.: Kylpresskopplingar_Reducering_1M_cu
Producent.: Altech
Produkt familie: Press Fittings
Produkt gruppe: AC and refrigeration
Publiceringsdato: 2018-06-13
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (1)
This product is only available for the Swedish market.

Altech Press fittings for air conditioning and refrigeration applications. Made of copper, UNS C12200 with a purity of at least 99.9 %. O-ring in HNBR. The fittings are pressed with MaxiPro Pressjaws together with press tools NOVIPro Compact, NOVIPro Compact TT, Romax Compact and Romax Compact TT.

Pipe standard: The press fittings can be used for both hard, half hard and annealed copper pipes made according to standard EN 12735-1 or ASTM-B280.

Maximum working pressure: 48 bar, 4 800 kPa, 800 psig

Operating Temperature: -40 oC to 121 oC

This product is only available for the Swedish market.

Approvals and standards:
UL 207
UL 109-7 Pull test
UL 109-8 Vibration test
UL 1963-79 Tests of gaskets and seals used in refrigerant systems
ISO 5149-2, EN 378-2
EN 14276-2 Type burst proof test
EN 16084 Tightness test
ISO 14903, EN 16084 Tightness test
ISO 14903, EN 16084 Temperature, pressure, cycling and vibration test
SO 14903, EN 16084 Freeze/thaw test
ASTM G85 Salt spray (fog) test


Hoved materiale: Copper
Sekundær materiale: Rubber
Designet i: Spain
Prouceret i: Spain

BIMobject kategori: VVS - Samlinger
IFC klassifikation: Pipe Fitting
UNSPSC navn: Plumbing connectors
UNSPSC kode: 40141720
Uniclass 1.4 Kode: L73121
Uniclass 1.4 Beskrivelse: Pipes and fittings
Uniclass 2.0 Kode: PR-62-64
Uniclass 2.0 Beskrivelse: Pipe Fittings
Uniclass 2015 Kode: Ac_10_40_63
Uniclass 2015 Beskrivelse: Pipe fitting
OmniClass-nummer: 23-27 43 15
OmniClass-betegnelse: Pipe Expansion Joints
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
Dette produkt fås i:
Europe
  • Sweden

BIMobject SEEK Properties

Plumbing - Joints

Navn Værdi
Angle 0 deg
Bend Radius 0 mm
Material Copper

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Material Copper

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt