Aria Shower wall 160-170
Aria Shower wall 160-170
Aria Shower wall 160-170
Aria Shower wall 160-170
Aria Shower wall 160-170
Aria Shower wall 160-170
Aria Shower wall 160-170
Aria Shower wall 160-170
    Alterna

    Aria Shower wall 160-170

    This product is only available for the Swedish market. Alterna Aria Niche shower is a luxurious shower wall with multiple combination options. By default, Aria comes as a niche solution with a sliding door and a fixed portion, but can also be combined with side panel in glass to get a shower corner. Support bar and profiles are made of chrome plated aluminum. All glass sections are made of 8 mm glass and 3M treated on both sides for easier cleaning. The shower wall can be mounted on both the left and right side. It is available in a range of sizes to be used in both the larger and smaller bathrooms. The height of all parts is 2 000 mm. Note that Aria Shower wall can only be mounted on a floor that is completely straight.
    Specifikation
    • This product is only available for the Swedish market. Total size: B 1 580 - 1 715 mm Total size in combination with side panel: B 1 590 - 1 725 x length of side panel
    Teknisk specifikation
    • Unik ref.Ariaduschvaggar_160-170
    • ProduktfamilieSanitet
    • ProduktgruppeDuschväggar
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-01-30
    • Udgavenummer1
    Relateret
    • Materiale primærtGlas
    • Designet iSverige
    Klassifikation
    • BIMobject-kategoriSanitet - Bruser skærme
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnBathtub or shower enclosures
    • UNSPSC-kode30181507
    • Uniclass 2015-kodeSL_35_80_80
    • Uniclass 2015-beskrivelseShowers
    • OmniClass-nummer23-31 17 17
    • OmniClass-betegnelseShower Enclosures

    Tilgængelighed i region

    Europa
    Sverige
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit