Bella Bathroom Furniture
Bella Bathroom Furniture
Bella Bathroom Furniture
    Alterna

    Bella Bathroom Furniture

    This product is only available for the Swedish market.

    Alterna Bella vanity unit comes with a reversible basin in ceramics and a mirror, the faucet can be installed on the right or left side. Push open feature for the vanity unit door.

    Available in white high gloss and light grey matte.

    Vanity unit:
    Width: 400 mm
    Depth: 225 mm
    Height: 680 mm

    Mirror:
    Width: 400 mm
    Depth: 20 mm
    Height: 700 mm

    Specifikation
    • This product is only available for the Swedish market.
    Teknisk specifikation
    • Unik ref.Bellabadrumsmobler
    • ProduktfamilieSanitet
    • ProduktgruppeBadrumsmöbler
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2016-01-16
    • Udgavenummer1
    • Højde (mm)680
    • Bredde (mm)400
    • Dybde (mm)225
    Relateret
    • Materiale primærtTræfiberplade
    • Materiale sekundærtKeramik
    • Designet iSverige
    • Fremstillet iPolen
    • Nettovægt (kg)18.44
    Klassifikation
    • BIMobject-kategoriSanitet - Compound Units
    • IFC-klassifikationSanitetsanordning
    • Uniclass 2015-kodePr_40_30_78_05
    • Uniclass 2015-beskrivelseBathroom furniture
    • CSI MasterFormat 2014-kode12 35 30.23
    • CSI MasterFormat 2014-titelBathroom Casework
    • OmniClass-nummer23-21 19 15 33 13
    • OmniClass-betegnelseResidential Bathroom Specialty Casework
    • CSI UniFormat II-kodeE2010
    • CSI UniFormat II-titelFixed Furnishings