Isella Vanity unit 120 with countertop washbasin
Isella Vanity unit 120 with countertop washbasin
Isella Vanity unit 120 with countertop washbasin
Isella Vanity unit 120 with countertop washbasin
Isella Vanity unit 120 with countertop washbasin
    Alterna

    Isella Vanity unit 120 with countertop washbasin

    This product is only available for the Swedish market.

    Isella Vanity unit with countertop and washbasin. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. Available in 60, 90 and 120 widths. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets. Handles are available as accessories.

    Width: 1 210 mm

    Depth: 470 mm

    Height: 737 mm

    Colors vanity units: white highgloss, white matte, light grey matte, sand and oak

    Colors countertop: white matte and black matte

    Colors washbasin: white matte and black matte

    Teknisk specifikation
    • Unik ref.Isellaunderskap_porslin_ovanpaliggande_120_enkel
    • ProduktfamilieSanitet
    • ProduktgruppeBadrumsmöbler
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-06-27
    • Udgavenummer1
    Relateret
    • Materiale primærtMDF
    • Materiale sekundærtKeramik
    • Designet iSverige
    • Fremstillet iPolen
    Klassifikation
    • BIMobject-kategoriSanitet - Compound Units
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010013
    • ETIM-navnBathroom vanity
    • Uniclass 2015-kodePr_40_20_76_94
    • Uniclass 2015-beskrivelseVanity units
    • CSI MasterFormat 2014-kode12 35 30.23
    • CSI MasterFormat 2014-titelBathroom Casework
    • OmniClass-nummer23-19 31 17 11
    • OmniClass-betegnelseBathroom Units
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Tilgængelighed i region

    Europa
    Sverige
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit