Towel warmers Ray showcase
Towel warmers Ray showcase
Towel warmers Ray showcase
Towel warmers Ray showcase
Towel warmers Ray showcase
Towel warmers Ray showcase
Towel warmers Ray showcase
    Alterna

    Towel warmers Ray showcase

    This product is only available for the Swedish market. Alterna Ray Towel warmers are made of stainless steel. Connection is made directly or by plug. Available as a straight model with square tubes and straight model with round tubes.
    Specifikation
    • This product is only available for the Swedish market. Model: 1-pipe Width: 137 mm Height: 800 or 1 400 mm Supplied with 2 wall brackets and socket plug Straight model with round tubes Dimensions: 530 x 860 mm (W x H) Comes with 4 wall brackets and socket plug Straight model with square tubes Dimensions: 530 x 860 mm (W x H) Comes with 4 wall brackets and socket plug
    Teknisk specifikation
    • Unik ref.Rayhanddukstorkar_sc2
    • ProduktfamilieSanitet
    • ProduktgruppeHanddukstorkar
    • TypeShowcase (model)
    • Udgivelsesdato2017-12-06
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Designet iSverige
    • Fremstillet iKina
    Klassifikation
    • BIMobject-kategoriHVAC - Varmeapparater
    • IFC-klassifikationMøbelelement
    • UNSPSC-navnHeating equipment and parts and accessories
    • UNSPSC-kode401018
    • Uniclass 2015-kodeAc_60
    • Uniclass 2015-beskrivelseHeating, cooling and refrigeration activities
    • CSI MasterFormat 2014-kode23 82 29
    • CSI MasterFormat 2014-titelRadiators
    • OmniClass-nummer23-31 25 25 11
    • OmniClass-betegnelseElectric Heated Towel Bars
    • CSI UniFormat II-kodeD3020
    • CSI UniFormat II-titelHeat Generating Systems