ALG 75 PASSIVE HOUSE ventana
ALG 75 PASSIVE HOUSE ventana
ALG 75 PASSIVE HOUSE ventana
    Alugom

    ALG 75 PASSIVE HOUSE ventana

    CASEMENT WINDOWS WITH THE MAXIMUM PERFORMANCE AND ENERGY EFFICIENCY OF THE FUTURE Hinged, three-chamber carpentry, with thermal breaks for doors and windows. A robust design, great versatility with high thermal and acoustic insulation values .its construction of 34 and 37 mm polyamides allows for up to 53 mm of glass rebate, making it possible to create larger Windows to improve lighting and comfort in the home. Frame and shutter with a depth of 75 and 82 mm respectively and European Channel system The European channel system allows the for a variety of openings such as interior or exterior openings, folding, tilt-and-turn, exterior projecting, parallel tilting or folding. CHIC visible and concealed hinge hardware systems, allow the casement and tilt-and-turn systems a total opening of the window to180º, three-dimensional and micrometric regulation in all directions independently of each other, guaranteeing a maximum load capacity per tilt-and-turn sash of 150 kg. The ALG system allows for the possibility of increasing its thermal and acoustic performance, through the insertion of insulating profiles in the polyamide chambers, in the glass rebate and on the outside of the frame, thus converting it into ALG 75 MAXIMA HQ ( High Quality). • Bicolor • Lacquered Color (RAL, textured or patterned • Sublicromia Wood Lacquer • EZY® Wood Lacquer • Antibacterial Lacquer • Anodized
    Specifikation
    • FEATURES • Casement Windows with European chamber • Frame section: 75 mm • Shutter section: 82 mm • Thermal break with: 34 or 37 mm polyamide in sheets in frames. • Central gasket in EPDM foam/sponge • Maximum weight per opening per shutter: 120 Kg • Tilt-and-turn opening. Maximum weight per shutter: 130 Kg • Concealed Tilt&Turn Opening. Maximum weight per sheet: 150 Kg • Minimum dimensions per shutter: 445 x 1500 mm • Maximum dimensions per shutter 1700 x 2500 mm • Maximum glazing up to 53 mm • Possibilities of interior opening: or casement openings or tilt and turn or folding or Oscillo Parallel or folding • External opening possibilities: or casement or Projector
    Teknisk specifikation
    • Unik ref.alg-75-passive-house
    • ProduktfamiliePRACTICABLES
    • ProduktgruppeALG 75 MÁXIMA
    • TypeSamling (flere objekter)
    • Udgivelsesdato2022-02-22
    • Udgavenummer1
    • Højde (mm)1480
    • Bredde (mm)1230
    • Dybde (mm)75
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iSpanien
    • Fremstillet iSpanien
    • Nettovægt (kg)120
    Klassifikation
    • BIMobject-kategoriVinduer - Faste rammer

    Tilgængelighed i region

    Europa Nordamerika Afrika Sydamerika