MB-Skyline Type S Narrow-Profile Corner sliding door Slide-GlassCorner-Slide
Aluprof

MB-Skyline Type S Narrow-Profile Corner sliding door Slide-GlassCorner-Slide

The MB-SKYLINE TYPE S sliding door system represents a groundbreaking evolution in architectural design. Featuring slim profiles that seamlessly integrate into walls and ceilings, and an ultra-narrow mullion where door leaves meet, this system achieves a sleek, minimalist aesthetic that enhances the elegance and lightness of any structure. Its standout feature is the fully concealed gap threshold, creating a seamless transition between indoor and outdoor spaces like never before.

In the MB-SKYLINE TYPE S, the bottom profile together with the sliding rollers has been discreetly built into the floor, producing at the threshold a refined, almost invisible gap. Building on the proven success of the MB-Skyline model, this enhanced version ensures exceptional quality, smooth operation, and unparalleled design flexibility.

Key Features and Benefits:

  • Door frame with two or three tracks, integrated into the walls and ceiling
  • Slim door leaf profiles that remain invisible at the sides when equipped with a drive or mullion-based locking
  • A 25 mm mullion at the meeting point of the door leaves
  • Maximum door leaf weight: 500 kg (manual operation) or 750 kg (with concealed drive)
  • Glazing options ranging from 52 to 60 mm
  • Construction depth of door profiles: 71 mm for the leaf, 190 mm for the two-track frame, and 292 mm for the three-track frame
  • Innovative profile to compensate for ceiling deflection
  • Quiet and aesthetically refined sliding seals in the frame
  • Adjustable sliding rollers ensure smooth door operation
  • Manual locking available on the door leaf profile or mullion
  • Drive with integrated radio receiver, safety radar, and smart device control compatibility
  • Option for a fixed glazed panel, visually matching the operable door leaf
  • Concealed drainage system for a clean look
  • System-specific adjustable mounting consoles
  • Enhanced thermal insulation in the structural base
  • ‘Zero mullion’ design enables external sun protection, such as SkyFlow venetian blinds and SkyRoll screens
Teknisk specifikation
  • Unik ref.MB-Skyline_Type_S_Narrow-Profile_Corner_sliding_door_Slide-GlassCorner-Slide
  • ProduktfamilieWindows & Doors
  • ProduktgruppeMB-Skyline Type S
  • TypeSamling (flere objekter)
  • Udgivelsesdato2026-05-14
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iPolen
  • Fremstillet iPolen
Klassifikation
  • BIMobject-kategoriDøre - Sliding Doors
  • IFC-klassifikationDør
  • Uniclass 2015-kodeSs_25_30_20_77
  • Uniclass 2015-beskrivelseSliding doorset systems
  • CSI MasterFormat 2014-kode08 32 13
  • CSI MasterFormat 2014-titelSliding Aluminum-Framed Glass Doors
  • OmniClass-nummer23-17 11 13 19
  • OmniClass-betegnelseSliding Metal Doors
  • CSI UniFormat II-kodeB2030
  • CSI UniFormat II-titelExterior Doors

Tilgængelighed i region

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Anguilla
Ækvatorial Guinea
Argentina
Amerikansk Samoa
Albanien
Armenien
Antigua og Barbuda
Algeriet
Bolivia
Australien
Andorra
Aserbajdsjan
Aruba
Angola
Brasilien
Cook-øerne
Belgien
Bahrain
Bahamas
Benin
Chile
Fiji
Bosnien-Herzegovina
Bangladesh
Barbados
Botswana
Colombia
Fransk Polynesien
Bulgarien
Bhutan
Belize
Burkina Faso
Ecuador
Guam
Cypern
Brunei Darussalam
Bermuda
Burundi
Falkland-øerne (Islas Malvinas)
Kiribati
Danmark
Cambodia
Canada
Cameroon
Fransk Guiana
Marshall-øerne
Estland
Cocosøerne
Caribbean Netherlands
Cape Verde
Guyana
Mikronesien
Færøerne
Det britiske territorium i Det Indiske Ocean
Caymanøerne
Chad
Paraguay
Nauru
Finland
Filippinerne
Costa Rica
Comoros
Peru
New Zealand
Frankrig
Forenede Arabiske Emirater
Cuba
Congo
Suriname
Niue
Gibraltar
Georgien
Curaçao
Den centralafrikanske republik
Uruguay
Nordmarianerne
Grækenland
Hong Kong
De britiske jomfruøer
Den demokratiske republik Congo
Venezuela
Norfolk
Guernsey
Indien
Dominica
Djibouti
Ny Kaledonien
Holland
Indonesien
Dominikanske Republik
Egypten
Palau
Hviderusland
Irak
El Salvador
Elfenbenskysten
Papua Ny Guinea
Irland
Iran
Grenada
Eritrea
Pitcairn-øerne
Island
Israel
Grønland
Eswatini
Samoa
Isle of Man
Japan
Guadeloupe
Etiopien
Solomon-øerne
Italien
Jordan
Guatemala
Gabon
Timor-Leste
Jan Mayen
Juleøerne
Haiti
Gambia
Tokelau
Jersey
Kazakhstan
Honduras
Ghana
Tonga
Kroatien
Kina
Jamaica
Guinea
Tuvalu
Letland
Kuwait
Jomfruøerne
Guinea-Bissau
United States Minor Outlying Islands
Liechtenstein
Kyrgyzstan
Martinique
Kenya
Vanuatu
Litauen
Laos
Mexico
Lesotho
Wallis og Futuna
Luxembourg
Libanon
Montserrat
Liberia
Malta
Macau
Nicaragua
Libyen
Moldova
Malaysia
Panama
Madagascar
Monaco
Maldiverne
Puerto Rico
Malawi
Montenegro
Mongoliet
Saint Kitts og Nevis
Mali
Nordmakedonien
Myanmar (Burma)
Saint Lucia
Marokko
Norge
Nepal
Saint Pierre og Miquelon
Mauritania
Østrig
Oman
Saint Vincent og Grenadinerne
Mauritius
Polen
Pakistan
Saint-Barthélemy
Mayotte
Portugal
Palæstina
Saint-Martin
Mozambique
Rumænien
Qatar
Sint Maarten
Namibia
Rusland
Saudiarabien
Trinidad og Tobago
Niger
San Marino
Singapore
Turks- og Caicosøerne
Nigeria
Schweiz
Sri Lanka
USA
Reunion
Serbien
Sydkorea
Rwanda
Slovakiet
Syrien
Sankt Helena
Slovenien
Taiwan
São Tomé og Príncipe
Spanien
Tajikistan
Senegal
Storbritannien
Thailand
Seychellerne
Sverige
Turkmenistan
Sierra Leone
Tjekkiet
Tyrkiet
Somalia
Tyskland
Uzbekistan
Sudan
Ukraine
Vietnam
Sydafrika
Ungarn
Yemen
Sydsudan
Vatikanstaten
Tanzania
Togo
Tunesien
Uganda
Vestsahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit