MB-SR60N EFEKT Mullion-Transom Curtain Wall
Aluprof

MB-SR60N EFEKT Mullion-Transom Curtain Wall

The MB-SR60N EFEKT façade system has been designed for producing lightweight, flat, suspended or infilled curtain walls and other spatial structures. The 60mm-wide mullions and transoms allow for the construction of aesthetically appealing façades with visible narrow dividing lines to ensure durability and strength of the entire structure. Mullions and transoms can be aligned on the inside and help obtain different versions of the external appearance. The MB-SR60N EFEKT system offers excellent performance and it provides freedom of shaping the space as well as the variety of openable elements that can be installed in the façade.

Teknisk specifikation
  • Unik ref.MB-SR60N-EFEKT
  • ProduktfamilieFaçade systems
  • ProduktgruppeMB-SR60N Mullion-transom curtain walls
  • TypeSamling (flere objekter)
  • Udgivelsesdato2021-02-02
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iPolen
  • Fremstillet iPolen
Klassifikation
  • BIMobject-kategoriVægge - Curtain Walls
  • IFC-klassifikationGardinvæg
  • Uniclass 2015-kodeSs_25_10_20
  • Uniclass 2015-beskrivelseCurtain walling systems
  • CSI MasterFormat 2014-kode08 40 00
  • CSI MasterFormat 2014-titelEntrances, Storefronts, and Curtain Walls
  • OmniClass-nummer23-13 33 27
  • OmniClass-betegnelseGlazed Facade and Roof Structures