Y-Pattern Strainer - LF60-1

Y-Pattern Strainer - LF60-1

LF60-1 Series Y-Pattern Strainers are used to filter the fluid passing through the pilot circuit, and provide protection to pilot circuit speed controls and pilots. The filter element can be accessed for cleaning by removing the clean-out cap, or may be cleaned by installing an optional “blow-down” ball valve.

Specifikation
  • Features

    • Sizes 1/4 in. - 3/4 in. NPT
    • Provides protection to pilot circuit speed controls and pilots
    • Filters fluids passing through the pilot circuit
    • Clean by removing the clean-out cap, or by installing an optional “blow-down” ball valve
Teknisk specifikation
  • Unik ref.LF60-1
  • ProduktfamiliePlumbing & Flow Control Solutions
  • ProduktgruppeAutomatic Control Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-11-18
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015-kodePr_65_54_40_16
  • Uniclass 2015-beskrivelseControl valves
  • CSI MasterFormat 2014-kode23 09 13.33
  • CSI MasterFormat 2014-titelControl Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-betegnelseValves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING