Flo-Clean Strainer - SS60

Flo-Clean Strainer - SS60

Series 2260 Flo-Clean Strainers are used to filter the fluid passing through the pilot circuit, and provide protection to pilot circuit speed controls and pilots. It is installed in the inlet body port of the Main Valve, exposing the strainer element to main line flow. The currents and flow across the screen create a self-scouring effect, cleaning the filter element.

Specifikation
  • Features

    • Provides protection to pilot circuit speed controls and pilots
    • Flow across the screen creates a self-scouring effect that cleans the filter element
    • Filters fluids passing through the pilot circuit
    • Installed in the inlet body port of the Main Valve, where the strainer element is exposed to main line flow
Teknisk specifikation
  • Unik ref.SS60
  • ProduktfamiliePlumbing & Flow Control Solutions
  • ProduktgruppeAutomatic Control Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-11-18
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015-kodePr_65_54_40_13
  • Uniclass 2015-beskrivelseCheck valves
  • CSI MasterFormat 2014-kode40 05 65.23
  • CSI MasterFormat 2014-titelSwing Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-betegnelseCheck Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING