Vi bruger cookies til at levere vores tjenester. Ved at bruge vores tjenester accepterer du vores brug af cookies.
;

MCP-108 Massio™ 8-Button ControlPad with Knob

Unique ref.: amx-00165
Producent.: AMX
Produkt familie: Electrical
Produkt gruppe: General Purpose Controls
Publiceringsdato: 2016-09-16
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (8)

OVERVIEW

The MCP-108 / 8-Button Massio™ ControlPad with Knob combines AMX control and a stylish keypad into a single unit that can be mounted in a standard 2 gang US, UK or EU back box to provide dedicated room control. Massio ControlPads provide high performance, intuitive usability and modern styling, and are simple to configure using AMX's Rapid Project Maker or custom programmed using NetLinx Studio software. The MCP-108 shares its controller technology with AMX's flagship NX-series, enabling it to provide the latest networking and security features, along with outstanding processing power.

COMMON APPLICATION

  • Massio ControlPads are a perfect solution for huddle spaces and small conference rooms, where Massio's combination of controller, user interface and configuration with RPM provides an inexpensive way to add AV control to small spaces
  • The MCP-108's security features and secure wall-mount options make it ideal for Higher Education breakout rooms and small classrooms.
  • The MCP-108's rugged design and attractive price point also make it perfect for K-12 (Primary Education) classrooms.

FEATURES

  • Unrivaled Network Security - With IPv6 and wired 802.1X for protected network access and user-defined LDAP login group support, Massio ControlPads provide rock-solid security
  • All-in-one Keypad/Controller - Unique product combines an elegant yet rugged user interface with an onboard controller

Keywords: Harman


Hoved materiale:
Sekundær materiale:
Designet i:
Prouceret i:

BIMobject kategori: Elektrisk - Controls
IFC klassifikation: Electric Distribution
Dette produkt fås i:
North America
  • United States

BIMobject®