100 Series Gliding Patio Doors

100 Series Gliding Patio Doors

100 Series gliding patio doors have one panel that glides horizontally and one stationary panel. They fit into tighter spaces than our hinged doors because their panels don't interfere with your room or patio. Made with our sustainable Fibrex® composite material, it's our budget-friendly gliding patio door.

100 Series windows and patio doors are manufactured using a composite called Fibrex material, consisting of 40 percent wood fiber and 60 percent thermoplastic polymer by weight. This material combines the strength and stability of wood with the low-maintenance features of vinyl. The wood fiber is reclaimed from the manufacture of Andersen wood windows. Featuring long-lasting reliability, deep, rich colors and reduced environmental impact, these windows never need painting and the finish will not fade, blister, chalk or peel. See the limited warranty for details. Product is available in custom sizes and with glass options to help meet U.S. ENERGY STAR performance criteria.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Teknisk specifikation
  • Unik ref.andersen-windows-1200
  • ProduktfamilieDoors
  • Produktgruppe100 Series
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2014-05-19
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriDøre - Dør sæt